Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist



EDGELI-1500IRT2U

EDGELI-1500IRT2U
Part Number Description

Replacement Battery Kits

PSI5-1500LIBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

MP2-210K

MicroPOD with IEC60320-C14 input, (8) IEC60320-C13 output

Management and Monitoring

IS-UNITY-SNMP

10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable

IS-UNITY-DP

Same as IS-UNITY-SNMP plus SN series environmental sensor support

IS-RELAY

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Environmental Sensors

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

EDGELI-2200IRT2U

EDGELI-2200IRT2U
Part Number Description

Replacement Battery Kits

PSI5-2200LIBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

MP2-210L

MicroPOD with IEC60320-C20 input, (6) IEC60320-C13, and (1) IEC60320-C19 output

Management and Monitoring

IS-UNITY-SNMP

10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable

IS-UNITY-DP

Same as IS-UNITY-SNMP plus SN series environmental sensor support

IS-RELAY

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Environmental Sensors

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

EDGELI-3000IRT2U

EDGELI-3000IRT2U
Part Number Description

Replacement Battery Kits

PSI5-3000LIBATKIT

Replacement Battery Kit

Power Distribution with Maintenance Bypass

MP2-210L

MicroPOD with IEC60320-C20 input, (6) IEC60320-C13, and (1) IEC60320-C19 output

Management and Monitoring

IS-UNITY-SNMP

10/100 Mbit Ethernet SNMP, Device Web Page, with MIB and configuration cable

IS-UNITY-DP

Same as IS-UNITY-SNMP plus SN series environmental sensor support

IS-RELAY

Provides contact closure for remote monitoring of alarm conditions in your GXT5 UPS.

UPS Management Software

Vertiv™ Power Insight

Vertiv™ Power Insight is free software that helps improve efficiency, protects valuable critical equipment, and increases visibility of your network enabled UPSs and rPDUs. It is a web-based application designed for users with a distributed infrastructure who need a way to manage multiple devices. For use with the RDU101 network card.

Vertiv™ Power Assist

Vertiv™ Power Assist is free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event. For use with a USB connection.

Environmental Sensors

SN-Z01

Integrated Temperature Sensor with a connected cable and single temperature probe for monitoring conditions in racks and any area

SN-Z02

Integrated Temperature Sensor includes three temperature sensors on a cable spaced for the top, middle and bottom of a rack.

SN-Z03

Integrated Temperature and Humidity Sensor

SN-T

Sensor Single Modular Temperature Probe

SN-TH

Modular Sensor | Temperature Humidity Rack Monitoring

SN-2D

Two-Door Switch Monitor Sensor Probe With Two Inputs

SN-3C

Three Dry Contact Input Monitor Sensor

SN-L20

Leak Detection sensor

PARTNERS
Overview
Partner Login

Language & Location