Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Avocent®

  

The Vertiv™ Avocent® DSView Solution is a family of IT management devices and software that provides solutions in edge, enterprise and engineering lab environments. Built upon a secure common architecture the Avocent® DSView Solution seamlessly integrates and scales to create an open yet resilient IT management fabric.

Talk to an Expert

When you need to take control of multiple IT devices across a room or across geographies, you can rely on market-leading Avocent or Cybex™ keyboard, video, and mouse (KVM) switches and serial consoles to provide easy, single-point access to valuable system data.

Digital Infrastructure Management

The Avocent® DSView Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market.

Learn More GET IT NOW

Serial Console

  • The Avocent ACS 800 and 8000 serial consoles securely manage in-band and out-of-band network devices
  • Remote access to serial ports for configuration, troubleshooting, event tracking and notification of fault conditions
  • Ensures uptime of critical devices and minimum impacts to service

Secure KVM

  • The Cybex SC800 and SC900 secure switches provide users access to computers with various classification levels from a single desk
  • Secure KVM switching with a single keyboard, monitor, mouse, and multiple desktop computers
  • Prevents crossover of data between computers ensuring data security is not compromised

LCD Tray

  • The Avocent LRA Console family gives access and control to multiple servers in a rack or row from one convenient location
  • Fold-away rack-based access point with switching between any number of attached servers
  • Safeguards IT equipment from accident when using crash carts or other bulky access equipment

KVM over IP

  • The Avocent MergePoint Unity digital KVM switches provide access and control of multiple servers from virtually any location
  • KVM access over IP between hundreds of users and thousands of computers
  • Eliminates the need for physical access to device locations and provides management of devices from centrally located experts

High Performance KVM

  • With Avocent HMX 5000/6000/8000 High Performance KVM and the Avocent Matrix system, users can access shared workstations from any number of desktops
  • Ideal for Post-Production facilities that require high resolution with zero latency
  • Allows expensive workstations to be secured in safe areas away from the desk, and shared between multiple users as needed

Management Connectivity

  • Combines the functions of KVM over IP and Universal Connectivity, serial console over IP and sensor management into a single chassis.
  • Manage UMIQ KVM dongles over LAN and WAN networks, allowing multiple KVM connections from remote sites to connect to a centralized UMG.
  • Creates a secure environment, improving compliance and auditing tasks for customers considering Colocation and Cloud implementations.

Across a Room, Across the Universe

No matter your location, Avocent and Cybex keyboard, video, and mouse (KVM) switches and serial consoles provide easy, single-point access to valuable system data.

More than 200,000 customers and 35 years in the KVM solutions business

Brochures

Avocent Access and IT Management Solutions

June 24, 2019 Read More See all Articles

Support Links

We're here to help. Download the latest software and firmware for your Avocent and Cybex products; get the right support for product compliance, warranties, and maintenance.

PARTNERS
Overview
Partner Login

Language & Location