Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® MTP UPS

Introducing Vertiv™ Liebert® MTP UPS, the ultimate power protection solution with its cutting-edge features and high performance, the Liebert® MTP UPS, is the answer to all your critical power needs. With high efficiency and a compact footprint, the Liebert MTP UPS optimizes valuable space while reducing energy costs. With exceptional reliability, this UPS guarantees uninterrupted power to safeguard your critical equipment, preventing costly downtime and data loss. Trust in the power of Liebert MTP UPS to elevate your business to new heights of efficiency, productivity, and peace of mind.

GET BROCHURE Get Manual
Key Benefits
Compact footprint with internal runtime configuration (applicable for up to 40 kVA).
No need to install external batteries
Unity output power factor for additional power availability
Up to 95.5% efficiency in Double Conversion Mode
Up to 98.5% efficiency in Eco Mode
Powerful charging capability in minimum battery recharging time

Benefits

The internal Innovative design reduces its footprint to a minimum, providing continuous power protection with optimised internal runtime in a standalone solution, making the Liebert MTP perfect for IT applications.
Liebert MTP can achieve a remarkable efficiency level of up to 95.5% in proper online double conversion mode.
Liebert MTP can further increase efficiency up to 98.5% by operating in ECO mode.

Features

Vertiv™ Liebert® MTP series is ideally suited for:
Commercial buildings
Logistics
Facilities
Retail and E-Commerce
Education institutions
Financial institutions
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Partner Login

Language & Location