Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Lithium-Ion Batteries (Samsung)

Vertiv offers factory tested and verified lithium ion battery systems by Samsung for our UPS products. These are very different than consumer cell phone batteries.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
Warranty: Warranty coverage is 10 years on batteries & varies on other components

Benefits

These technologies can offer certain benefits such as:
Less total cost of ownership
Higher cycle counts than previous technologies
Providing footprint for additional revenue generating equimpent
Reduced cooling costs
Fewer replacements over the life of the UPS
 

Features

Features to compare between various technologies include:
Runtime
Power Density
Footprint
Weight savings
Cycle count
Reliability
Initial cost
Total Cost of Ownership
Operating temperature

These are UL, commercial-grade energy storage, unlike consumer cell phone batteries. Vertiv offers factory tested and verified lithium ion battery systems by Samsung for our UPS products. Battery cabinets are available for the Liebert EXM, NXL, NX225-600kVA, EXL, EXL S1 and Series 610 UPS products. Samsung battery chemistry is Lithium Manganese Oxide / Lithium Nickel Cobalt Manganese Oxide combination (LMO/NMC). LMO is a blend of nickel and cobalt and NMC has good overall performance and excels on specific energy. The LMO/NMC combination optimizes the advantages of both chemistries.

Lithium-Ion Batteries (Samsung)
Operational Conditions
Operating Temperature
18-28 C / 65-83 F

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Can any type of energy storage be used with your UPS systems?
A
A specific energy storage solution must be tested and verified by the factory before you can rely on it for proper interface and operation to our UPS systems. Do not trust a third party who may tell you otherwise.
Q
Are there other types of energy storage products not shown on the web page?
A
There are numerous energy storage technologies and products on the market and our team of experts are constantly evaluating new technology. Please contact your local sales representative if you'd like to ask about something not shown on our web pages.
Q
Aren't lithium-ion batteries unsafe?
A
The chemistry used in our UL listed lithium-ion battery solutions is not the same as the chemistry used in consumer grade products that have presented serious safety concerns. The UL listing includes not only the batteries but the battery management system and as a packaged solution are designed for safety.
Q
How do you integrate lithium ion batteries into your UPS solutions?
A
With a thorough testing and qualification process, we simulate operating behaviors under many situations. Users can be assured that they will receive an integrated energy storage solution.
Q
Which is better - flywheels or lithium-ion batteries?
A
There is no easy answer for all. It depends on your particular power system design, your needs and your goals. Please contact your local Vertiv sales office for assistance in selecting the optimal solution for your application.
PARTNERS
Overview
Partner Login

Language & Location