SwitchAir Finder

Use the SwitchAir Finder to locate the Geist SwitchAir that you require based on a variety of configuration options. Suggested devices for individual switches are based on combinations of manufacturer specifications, end user recommendations, CFD modeling and customer requests. Assumptions are made that switches are primarily mounted at the top/rear of racks, with the ports facing the rear (hot aisle). Recommendations are based on a standard 29" EIA rail depth. For non-standard installations or switches not listed, please contact us.




选择您的本国语言