产品家族

Relay Upgrades and Replacements

Keeping up with the rapid advances in technology and the increasing demand for improved power and reliability is a challenge for today’s electrical asset managers. Relay upgrades and replacements allow you to replace your obsolete protection system and take advantage of the rapid advancements in protection technology without the expense of installing new switchgear.

宣传彩页
最适合于:
  • Banking Financial and Insurance
  • Construction and Engineering
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Retail and Wholesale

优点

Enhanced system protection is achieved when engineers design a retrofit solution tailored to your system
Improved functionality and control happens as new relays utilize the latest technology and have advanced communication capabilities 
Better system insight for data-driven decision making is possible as the built-in protocols of microprocessor relays make data available anywhere on your system
Improved reliability and mean time between failures (MTBF) results from having proper relay settings and a protection scheme that is expertly engineered
Simplified calibration and extended intervals between testing lead to lower overall maintenance costs
Simplified regulatory compliance is possible due to self-testing features that streamline or simplify required testing and reporting

特性

Custom upgrade and retrofit solutions fit into the existing switchgear and requiring little or no modification, reducing replacement time and costs 
Design and engineering by Vertiv’s protection engineers ensure a retrofit that meet your cost, space, time, functionality, and regulatory compliance needs 
Relay logic and settings ensure your protection scheme delivers the required protection for your operation 
Installation services performed by Vertiv’s professionals improve the speed and accuracy of the installation process 
Relay startup and commissioning services include tests to verify calibration and proper operation

联系人

支持
显示联系人 California, 91733, USA 更换地点
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 备件及零配件管理
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言