产品家族

Power Quality Studies and Harmonic Analyses for Industrial Applications

Dips, spikes, surges, and momentary outages can damage your critical equipment and systems, or cause them to malfunction. Not only do these outages cost you money, but they may be creating unsafe conditions or other serious problems for your critical facility. A power quality study and harmonic analysis helps ensure smooth, reliable electrical energy identifying the source and nature of these business disturbances.

宣传彩页
最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Maximized critical system availability is possible when a power quality study helps eliminate electrical disturbances
Improved power system performance and reliability occurs when implementing the improvements recommended as part of the study
Fewer business disruptions are achieved when operating conditions are understand, disturbances mitigated, and system loading adjusted 

特性

Interview of personnel helps technicians understand existing power system problems
Monitoring of customer-defined locations for a 30-day period measures
critical parameters such as voltage, current, and frequency transients 
Comprehensive report details study findings and includes recommendations for improving your power quality

联系人

支持
显示联系人 California, 91733, USA 更换地点
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 备件及零配件管理
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言