产品家族

Liebert iCOM Control Upgrade Service

In a typical data center, cooling accounts for 38 percent of total energy consumption. Improvements to your cooling system are an opportunity for significant cost savings. Liebert iCOM control upgrade service enables more efficient variable capacity control. The intelligent control capabilities immediately enable energy and cost savings.

最适合于:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale
  • Telecom

优点

Enhanced  control for better thermal management is due to the inherent functionality of the Liebert iCOM control
Increased energy efficiency and reduced operating costs are achieved with proper settings that eliminate unit fighting and other inefficiencies   
Improved capacity control is possible due to variable cooling capabilities that improve efficiency
Extended equipment life occurs as controls allow you to better match cooling with load demands reducing the wear and tear of continuous operation
Enhanced system availability and optimized data center performance occurs with proper installation, configuration and integration
 

特性

Expert consultation gives you a complete overview of the upgrade process based on your cooling performance goals and priorities
Installation and configuration by factory-trained technicians ensures controls work properly to maximize your return on investment
Intelligent controls allow you to recover hours of energy that would be wasted due to unit “fighting,” improving efficiency by 28 to 40 percent
Networking and integration allows units to work together as a single system to optimize room environments and drive data center infrastructure performance

联系人

支持
显示联系人 California, 91733, USA 更换地点
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 备件及零配件管理
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言