产品家族

Liebert EC Fan Upgrade Service

Improve energy efficiency and overall system reliability in your data center by utilizing the newest technology for your thermal infrastructure. Electrically commutated (EC) fans offer innovative technical with exceptional value. When integrated with continuous speed control across the full operating range of thermal management units, EC fans provide a simple, cost-effective way to introduce energy-efficient technology by regulating airflow and reducing fan input power.

宣传彩页
最适合于:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale
  • Telecom

优点

Improved energy efficiency is achieved by matching cooling to the load requirements with  a direct drive, beltless design
Reduced operating expenses and maintenance costs result from needing less fan power and less fan usage
Fewer or delayed capital costs are due to variable speed capabilities  that result in less wear and tear on precision cooling equipment 
Better return on investment (ROI) occurs as EC fans offer a greater long-term payback as opposed to the faster return of other variable speed fans  
Improved availability happens with more uniform cooling that eliminates failure-causing hot spots

特性

On-site consultation allows service technicians to get a better understanding of your performance goals and priorities for your cooling infrastructure
Factory-grade installation using OEM parts ensures ideal airflow and performance optimization
System coordination ensures proper set point of existing controls to reduce energy consumption, improve compressor life, and reduce unit “fighting”
One-year warranty covers OEM parts and services should an issue arise

联系人

支持
显示联系人 California, 91733, USA 更换地点
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 备件及零配件管理
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言