产品家族

Liebert UPS Preventive Maintenance

Downtime in a data center that supports business-critical operations is not an option. While Liebert UPS units are designed for reliability, they do contain life-limited components that must be proactively serviced to ensure your UPS will work properly when it is needed. Having a preventive maintenance program delivered by industry leaders is the single most important step you can take to maximize UPS availability.

宣传彩页
最适合于:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale

优点

Dramatically increased power system availability occurs as incipient problems are corrected
Better mean time between failures (MTBF) is achieved when maintenance is performed by expert technicians on a regular basis
Improved critical system reliability happens due to ongoing problem prevention
Less unplanned downtime is possible due to regular oversight of a UPS and its critical components 
Lower total cost of service is due to the implementation of a maintenance program that optimizes system performance and minimizes emergency repairs

特性

Temperature check on all breakers, connections, and associated controls identifies hot spots that could lead to much larger problems
Complete visual inspection of the larger power system  helps uncover incipient failures before they impact your business 
Component replacements are performed for equipment that has failed or shows signs of potential failure
Factory Change Notices (FCN) are implemented to ensure your UPS is up-to-date and performing optimally

联系人

支持
显示联系人 California, 91733, USA 更换地点
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 备件及零配件管理
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言