产品家族

Circuit Breaker Testing and Maintenance

Circuit breakers play a critical role in protecting the people and equipment in your critical facility, and they are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can and do fail. Comprehensive NETA-based testing and maintenance services ensure circuit breakers work when they are needed.

宣传彩页
最适合于:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Manufacturing

优点

Increased system availability occurs as operational issues are regularly identified and corrected
Improved worker safety happens when circuit breakers operate per specifications
Reduced unplanned downtime is due to elimination of circuit breaker malfunctions or failures
Lower overall maintenance costs are achieved due to ongoing oversight of assets that reduces larger, more costly issues
Proper protection for your critical equipment requires proper circuit breaker performance achieved through maintenance
Longer equipment operating life happens as the protection system is optimized to remove factors that cause premature aging

特性

NETA-certified acceptance testing and maintenance ensures proper operation of protective devices and protection for the electrical system\
Setting verification in accordance with your facility’s short circuit/coordination study ensures circuit breakers will trip according to specifications
Infrared scans provide early detection of hot spots that can lead to costly and dangerous problems if not addressed
Arc flash studies help mitigate potential electrical hazards for personnel who work on or near energized circuits, and include recommendations for bringing your facility into compliance with critical safety regulations
 

联系人

支持
显示联系人 California, 91733, USA 更换地点
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 备件及零配件管理
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言