产品家族

Chloride UPS Preventive Maintenance

The industrial UPS is the foundation of your emergency power system, protecting critical processes, as well as control and safety systems. Downtime is not an option. While Chloride UPS units are designed for reliability, they do contain life-limited components that must be proactively serviced to ensure your UPS will work properly when it is needed. Having a preventive maintenance program delivered by industry leaders is the single most important step you can take to maximize UPS availability.

最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution
  • Water SupplySewage Disposal

优点

Dramatically increased power system availability occurs as incipient problems are corrected
Better mean time between failures (MTBF) is achieved when maintenance is performed by expert technicians
Improved critical system reliability happens due to ongoing problem prevention
Less unplanned downtime is possible due to regular oversight of a UPS and its critical components 
Lower total cost of service is due to the implementation of a maintenance program that optimizes system performance and eliminates emergency repairs

特性

Temperature check on all breakers, connections, and associated controls identifies thermal rises that can lead to costly problems
Complete visual inspection of the larger power system  helps uncover and correct incipient failures
Component replacement is performed for equipment such as capacitors that may have failed or show signs of failure
FCN installation keeps your UPS up-to-date and performing optimally

联系人

支持
显示联系人 California, 91733, USA 更换地点
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 备件及零配件管理
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理

选择您的本国语言