Vertiv™ CoolChip CDU
Designed to support liquid cooling within high density environments, the Vertiv CoolChip CDU is the next generation of coolant distribution units. They are suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The CoolChip CDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ CoolChip CDU
Designed to support liquid cooling within high density environments, the Vertiv CoolChip CDU is the next generation of coolant distribution units. They are suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The CoolChip CDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
规格
As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a real challenge. From hyperscale and colocation environments to edge applications, the Vertiv™ CoolChip CDU (the next generation of the Liebert® XDU family) simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. The Vertiv CoolChip CDU’s compact footprint allows for in-rack, end of row, or perimeter placement options. However, and wherever you incorporate the Vertiv CoolChip CDU, you can easily distribute coolant to efficiently manage power-dense hot spots with liquid-to-liquid heat exchange up to 100 kw, 450 kW, 600 kW, or 1,350 KW, and liquid-to-air heat exchange up to 70kW. The Vertiv CoolChip CDU provides a compact footprint for deployment flexibility, efficient coolant distribution to manage power dense hot-spots, precise temperature control to eliminate thermal shock, redundant pumps and dual power feeds for reliable operation, and remote monitoring and communications for added peace of mind.
|
Vertiv™ Liebert® XDU070 Coolant Distribution Unit
|
||||||
|---|---|---|---|---|---|---|
| 70.0 kW at 11C approach temperature difference | 10,100 m3/h (5,945 CFM) | 91 in | 24 in | 48 in | 899 lbs | |
| 查看更多产品信息 | ||||||
|
Vertiv™ CoolChip CDU 2300
|
||||||
| 2300 kW at 7.2°F (4⁰C) ATD | Liquid-to-Liquid | In-Row | 94.5 in | 48 in | 48 in | |
| 查看更多产品信息 | ||||||
|
Liebert® XDU1350 Coolant Distribution Unit
|
||||||
| 1368 kW at 7.2°F (4°C) | N/A | 684 in | 35.4 in | 48.9 in | 1431 lbs | |
| 查看更多产品信息 | ||||||
|
Vertiv™ CoolChip CDU, 600kW
|
||||||
| 78.7 in | 23.6 in | 47.2 in | 946 lbs | |||
| 查看更多产品信息 | ||||||
|
Vertiv™ CoolChip CDU, 100kW
|
||||||
| 6.8 in; 4RU | 17.5 in | 34.2 in | 130 lbs | |||
| 查看更多产品信息 |
优点
特性
- Vertiv™ CoolChip CDU - Family Brochure - English
- Vertiv™ CoolChip CDU Family - Data Sheet - English
- Vertiv™ CoolChip CDU 2300kW - Data Sheet - English
- Vertiv™ CoolChip CDU 70 - Data Sheet - English
- Vertiv™ CoolChip CDU 121kW - Data Sheet - GL - EN - R0625
- Vertiv™ In Row Installation Service - Data Sheet - NA - English
- Vertiv™ In Rack Installation Service - Data Sheet - NA - English
- Vertiv CoolChip CDU 600 - Data Sheet - English - 2025
- Vertiv™ Liquid Cooling Services - Data Sheet - English
- Vertiv™ CoolChip CDU Leak Detection - Data Sheet - English - rev.0326
- Vertiv™ Liquid Cooling Services - Brochure - English
*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。