Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
Vertiv™ Liebert® EXS UPS
The Liebert® EXS UPS delivers simplicity, reliability and efficiency in a compact three phase power solution. The integrated design and reduced footprint provides maximum power capacity. Robust availability is ensured from the integrated maintenance bypass and advanced monitoring capabilities. Flexibility is enhanced using output distribution and variable battery runtime options. Low TCO is maintained from the high operating efficiency levels and reduced installation costs.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Professional Services
- Retail and Wholesale
规格
The Liebert® EXS is a monolithic transformer-free UPS that provides on-line protection using a three-phase (in/out), 208/220V design that is optimized in a compact tower cabinet. Flexible configurations offer users a simple, reliable and economical power solution.
优点
特性
- Vertiv™ Liebert® EXS UPS V-Model Brochure SL-71163
- Vertiv™ Liebert® EXS 10, 15, and 20kVA 208 220V Tower Online Conversion UPS Brochure (SL-71104)
- Vertiv™ Liebert® EXS Data Sheet SL-71103
- Vertiv APM2 Healthcare Brochure SL-25685.pdf
- Liebert-EXS-IG-EN-NA-PS-00029-Print
- Liebert® Communication Card MCT SL-70410
- Vertiv™ Liebert® EXS UPS V-Model Data Sheet SL-71179
*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。
更换地点
常见问题
- 问题
- How can we power more apps/gear on our network effectively?
- 回答
- The Liebert EXS offers an integrated solution that provides fast, easy and reliable power performance for loads up to 20kVA.
- 问题
- We support various SLAs in remote IT facilities and can’t take the load off line. What do you suggest?
- 回答
- You will want a UPS that is optimized around reliability, performance, availability and that provides the support team and services to meet or exceed the SLAs. The Liebert EXS integrates high availability features such as the maintenance bypass and battery management.
- 问题
- How easy is this to install?
- 回答
- The integrated solution design of the Liebert EXS ensures a more complete system that is easier to install and manage.