产品家族

Vertiv Geist GU2系列IP全功能型PDU

Geist机架PDU为IT设备末端配电提供完美解决方案。新一代rPDU具有业界更高的可用性和更智能的电源监控和配电功能(简化了能源管理,适应未来需求的设计和节约成本)确保您的数据中心和业务能够以更高效率运行。

宣传彩页 获取支持
维保: Vertiv Geist rPDUs附带一个标准的三年保修期,如果产品在购买后120天内注册,保修期将自动延长至五年

Vertiv GU2 rPDUs提供了本地/远程监控数据和远程控制单个电源插座的能力,可远程排除有问题的设备。可以对电源进行重启、启用、禁用和监视。具备U-Lock电缆防脱装置及插座级状态LED灯,还可通过购买License方式,将低级别的GR2/GS2升级为高级别的GU2。

型号规格
VP7N30AU
30A   208V   208V   (20) U-Lock C13 / (4) U-Lock C19   Rack          
VP5U60A0
63A   2P + E (IP44)   240V   (36) Combination Outlet C13/C19   Vertical     3.5   2.6   19  
VP5N30A5
30A   120V   120V   (24) 5-20R   Rack          
VP5U60A1
63A   3P + N + E (IP44)   240/415V WYE   (48) Combination Outlet C13/C20   Vertical     3.8   3   25  
VP5U60A2
63A   3P + N + E (IP44)   240/415V WYE   (36) Combination Outlet C13/C21   Vertical     3.8   3   22  
VP5U62A0
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   20  
VP5U62A2
63A   3P + E (IP44)   240V   (24) Combination Outlet C13/C20   Horizontal   3.48   17.12   12   22  
VP5N30AU
30A   208V   208V   (20) U-Lock C13 / (4) U-Lock C19   Rack          
VP5UA0A0
80A   Hardwired Input   240/415V WYE   (36) Combination Outlet C13/C19   Vertical     3.8   3   22  
VP7U60A0
63A   2P + E (IP44)   240V   (36) Combination Outlet C13/C19   Vertical     3.5     19  
VP7U60A2
63A   3P + N + E (IP44)   240/415V WYE   (36) Combination Outlet C13/C21   Vertical     3.8   3   22  
VP5N20AB
20A   208V   208V   (21) U-Lock C13 / (3) U-Lock C19   Rack          
VP7U62A0
63A   2P + E (IP44)   240V   (24) Combination Outlet C13/C19   Horizontal   3.48   17.12   12   20  
VP7U62A2
63A   3P + E (IP44)   240V   (24) Combination Outlet C13/C20   Horizontal   3.48   17.12     22  
VP7UA0A0
80A   Hardwired Input   240/415V WYE   (36) Combination Outlet C13/C19   Vertical     3.8   3   22  
VP5N30A0
30A   120/208V WYE   208V   (18) U-Lock C13 / (6) U-Lock C19   Rack          
VP7N30AN
30A   208V   208V   (30) U-Lock C13 / (6) U-Lock C19   Rack          
VP7N30AM
30A   208V DELTA   208V   (30) U-Lock C13 / (6) U-Lock C19   Rack          
VP5N20A4
20A   120V   120V   (24) 5-20R   Rack          
VP5N11A0
1.4kW   120V   120V   6 NEMA 5-15R   Rack   1.72 in   17 in   12 in   10 lbs  
VP5N21A1
1.9kW   120V   120V   12 x NEMA 5-20R   Rack   1.72 in   17 in   12 in   10 lbs  
VP5N31A0
2.8kW   120V   120V   12 NEMA 5-20R   Rack   1.72 in   17 in   12 in   12 lbs  
VP5N31A1
4.9kW   208V   208V   12 Combination C13/C19 Outlets   Rack   1.72 in   17 in   12 in   12 lbs  
VP7NA0A0
28.8kW   1~ 240V/3~ Delta 208V   208V         3.8   3   22  
VP5NA0A0
28.8kW   1~ 240V/3~ 208V   208V         3.8   3   22  

优点

避免潜在的电路过载与远程电流测量和监测连接的负载。 支持顺序加电避免大电流冲击,同时确保IT设备启动时按照系统所需优先级别进行启动。 远程重启电源插座,当发现IT设备宕机时可通过远程重启方式恢复系统正常。 可靠的电力分配与本地和远程电力监测选项可快速获取关键设备的电力使用信息,以评估能源使用趋势和最大限度的正常运行时间。 环境监测能力,微动环确保用户掌握机柜内的基础设施数据。 可通过更新IMD模块随时有机会增加新亮点、新功能,更低的总拥有成本(TCO),以利用新技术并适应不断变化的业务需求,而不必替换整个电源条,保障未来”的设计平台 。 U-Lock锁定装置功能,使用普通电源线缆,插入带U-Lock装置的插座,即可自动实现锁紧,避免意外断开,可提供高达20kg防脱拉力。 通过彩色插座和彩色外壳帮助数据中心人员轻松识别每台PDU的输入馈送,帮助创建连接设备的正确负载平衡,并最大限度地减少可能导致意外停机的错误。 使用Vertiv 手机app通过VLC自动获取PDU的资产信息、IP地址及各相位电流、电压、功耗等实时指标 每个单元都经过100%的可靠性和功能测试,以确保单元功能符合设计要求。 标准三年保修,升级为五年产品注册。 通过预集成Vertiv Geist rPDUs与VR机架,节省时间和金钱。联系你当地的销售代表开始吧。

特性

•端口级别控制,可以以打开、关闭或重新启动各个端口。 •双稳态闭锁继电器显著降低了空载功率。 •可升级和热插拔的监测设备。 精度+/- 1%的本地和远程电源监控(ANSI和IEC标准) VLC(可见光通讯) 可选环境传感器监测。 适用于高温环境的60℃高温等级。 可在垂直和水平机架型号。 高灵活性,以满足广泛的要求。 简单快速安装在所有标准机柜,附赠安装支架。

联系人

支持
显示联系人 California, 91733, USA 更换地点
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
产品重点领域: 配电, 监控
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
产品重点领域: 直流电源系统, 配电, 户外电源
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
产品重点领域: 交流不间断电源(UPS), 配电, 热管理, 一体化解决方案, 机架及模块化机房

常见问题

问题
What type of readings does the Switched Upgradeable rPDU provide?
回答
The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
问题
Do the Switched rPDUs monitor power usage at the input and circuit level?
回答
Yes, the Switched rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
问题
What is the benefit to monitoring at the outlet level?
回答
Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies.
问题
What is the accuracy rating of the power readings at the outlet?
回答
Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
问题
How many and what type of environmental sensors can be connected to a Switched rPDU?
回答
Up to 16 external sensors can be connected to the Switched rPDUs. These sensors can include: Temperature, Temp/Humidity, Flood, Smoke, Door Position and more.

选择您的本国语言