产品家族

Vertiv™ PowerDirect Rack

The PowerDirect Rack provides a high-density, scalable DC power solution designed for modern data centers and Open Compute ORV3 environments. This modular system offers up to 132 kW per rack with high-efficiency power supply units (PSUs). The flexible design supports live addition of power shelves and PSUs, allowing seamless expansion as power needs increase. Ideal for high-capacity server setups, it maximizes power efficiency and minimizes space requirements.

宣传彩页 产品手册
主要优点
​Power Capacity: 33 kW per shelf, Up to 132 kW per rack
Current Capacity: 110A per PSU, 660 A per shelf, Up to 2640 A at 50V DC
Output Voltage: 50V DC
Efficiency: >97.5% peak
最适合于:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom

优点

Space-efficient design with high power density (up to 33 kW per shelf in a single open rack unit)​
Seamless scalability – add shelves or power units live without disruption
High-capacity support for demanding data center applications
AC and HVDC input capability for flexibility
Significant energy savings with >97.5% peak efficiency power supply units

特性

Hot-swappable power supply units​
Supports up to 48 power supply units per rack
Full compatibility with Open Compute ORV3 rack
Redundancy options supported
Real-time monitoring via Power Management Module

联系人

支持
显示联系人 USA 更换地点
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
产品重点领域: 直流电源系统, 配电, 户外电源
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
产品重点领域: 直流电源系统, 户外电源

选择您的本国语言