Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

NetSure™

Your network plays a critical role in your business. The last thing you want to worry about is your infrastructure’s DC power system failing. With superior reliability and a minimal footprint, the NetSure platform keeps your critical data flowing in central offices, data centers, and the edge of your network.

Access

Challenges in the access network such as increasing data consumption and massive site rollouts are raising energy costs and requiring more monitoring and maintenance.

Access infrastructure from Vertiv allows you to:

  • Lower energy consumption and reduce emissions
  • Deploy quickly and increase capacity when needed
  • Intelligently monitor and control energy, efficiency, and load consumption, as well as system and battery status

Edge

Edge challenges such as space constraints due to the addition of data infrastructure closer to the user will require a greater mix of power input requirements.

Edge infrastructure from Vertiv allows you to:

  • Increase power system density
  • Expand capacity with ensured continuity and scale to meet demand as needed
  • Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core

Challenges in your core facilities such as exponential increases in data processing capacity with extreme availability will require higher density and smart monitoring.

Core infrastructure from Vertiv allows you to:

  • Adopt intelligent load management practices to optimize load distribution, identify issues, and take corrective actions before a problem occurs
  • Simplify conversion steps from AC to DC power and free up valuable floor space for data processing

Полезные ссылки

Мы всегда готовы помочь. Скачивайте последние версии прошивок для своих продуктов NetSure; получайте поддержку по вопросам соответствия продукции требованиям нормативов, гарантии и технического обслуживания; задавайте вопросы сообществу экспертов NetSure для быстрого получения ответов.

Конкретные примеры

Telecom Equipment Provider Speeds 5G Prep with Integrated Enclosu...

декабря 22, 2020 Читать далее
Конкретные примеры
Telefónica
августа 15, 2019
Конкретные примеры
Tier III Prefabricated Modular Data Center for South Africa
мая 29, 2019
Конкретные примеры
Wireless Service Provider Uses Distributed Antenna Systems (DAS) ...
января 14, 2019
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион