Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Small room cooling systems provide data center cooling, humidity control and air filtration for areas where people and sensitive electronics share the same space. These solutions are suited for small to medium-sized data centers, telecommunications switching offices, laboratories, testing rooms and medical imaging suites.

Since they cater to smaller areas, these solutions packed a lot of capacity into a small footprint and efficiently lower the operating costs. Some systems permit floor mount or wall mount installation and require little or no floor space.

They offer a wide range of nominal cooling capacities from 1.5-3 tons (5.3 – 9.7 kW) to 5-11 tons (19.6-40kW). They also come in different forms of heat rejection systems such as air cooled, water/Gycool, dual cool or chilled water.

They adapt to a number of building architectures with self-contained or split systems configurations. Some systems can automatically balance the airflow and cooling capacity independently based on the needs of the IT equipment.

Vertiv offers room cooling systems designed for small to medium IT areas.

View Vertiv's Room Cooling portfolio.

Статьи на похожие темы

 Cooling the Edge: Small Spaces Getting Attention Image

Сообщения в блоге

Cooling the Edge: Small Spaces Getting Attention
Selecting The Right Economizer Image

Сообщения в блоге

Selecting The Right Economizer
ПРОДУКТЫ И УСЛУГИ
Общая информация
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион