Micro Data Centers
Vertiv micro data centers customized for your needs.
The Vertiv Advantage
Vertiv micro data centers provide an all-in-one solution combining power, cooling, monitoring, and racks that are built for unique expectations and constraints.
Leveraging SmartRow™ DCR, SmartRow™ DCX, and SmartMod™ product families, our global team creates solutions with powerful computing capacity but a small physical footprint. Vertiv micro-modular data centers tightly couple both the IT and supporting infrastructure facilities into a self-contained prefabricated unit.
Vertiv Global Solutions
Build with self-contained, pre-tested, and integrated infrastructure.
Create an all-in-one enclosure for optimized IT services and next-generation networks.
Deploy inside a building or as a standalone structure.
Moving Twin Rivers mission-critical infrastructure
            With more than 45 schools, the Twin Rivers Unified School District needed to move and update its data center to an approach that better handles its ever-growing mission-critical needs.
Rather than moving an already out of date and large data center, Vertiv simplified Twin Rivers' mission-critical requirements into a 14-rack SmartAisle™. Next time Twin Rivers needs to increase capabilities it can simply expand the SmartAisle rather than wasting resources moving and replacing the data center. Vertiv’s SmartAisle is the perfect solution to any mission-critical relocation and renovation.
Related Products & Service
                
                Vertiv™ SmartCabinet™ ID
The Vertiv™ SmartCabinet™ ID is an all-in-one micro data center that has been designed specifically for demanding environments. The robust IP54 rated cabinet provides environmental protection from harsh applications where dust and humidity could severely impact system performance and equipment life-span. The pre-integrated cooling module delivers either 3.5 or 7.0kW of scalable cooling capacity while allowing for full rack U-space utilization for increased IT deployment.
SmartMod Infrastructure
Prefabricated buildings for a wide variety of applications and industries, designed as easy transportable, preassembled modules for rapid deployment. The SmartMod™ is specially designed with data center managers’ needs in mind, offering an intelligent, rapid deployable, prefabricated enclosure for modular data centers.
Liebert EXS UPS, 10-40 kVA
Liebert® EXS combines compact design and improved performances. It is able to provide the utmost active power possible in a compact footprint. In fact, its improved design reduces its footprint to a minimum and enhances its double conversion efficiency up to 96.2%, providing continuous power protection with optimised internal runtime in a standalone solution.
Liebert ITA2 UPS, 10-20 kVA
Featuring true online double conversion technology, unity power factor and an extremely compact rack-tower design, Liebert ITA2 is the perfect power protection solution for your computer rooms, storage and network equipment.
Liebert CRV, Row-based Cooling Unit
A self-contained data center cooling unit that is ideally suited and designed for cooling server rack cabinets in small and medium data centers. Liebert CRV features the iCOM Control and a digital scroll compressor, for high reliability and optimized data center heat management.
Responda a algumas perguntas simples, para que possamos colocá-lo em contacto com um especialista em soluções no seu setor.