Edge Data Centers
Simplify and accelerate edge deployments with Vertiv
Scale Edge Capacity FAST – With Vertiv
Edge data center solutions from Vertiv offer the fastest path to scale Edge capacity. They are proven to accelerate deployment while driving end-to-end simplicity and reduce risk of hidden costs and project delays. They are designed for the Edge and built with the most advanced power and cooling technologies in the industry.
Experience the Benefits of Partnering with Vertiv
High speed
low risk
Solutions are engineered by Vertiv ensuring interoperability and seamless installations. Robust management tools provide remote visibility and control over the entire system
Unmatched power and cooling technology
Uniquely broad range of power and cooling technology, including high-density capabilities for AI and high-performance compute
Flexible Designs and customization
Leverage over 60 cross-disciplined engineers and solution architects to assist in tailoring a solution to meet your requirements
Global coverage with local support
When speed is critical, many solutions are stocked and available globally to enable rapid deployment and seamless installation at scale.
Unmatched service expertise and coverage
With over 270 service centers across the globe, Vertiv has been building and servicing the world’s most critical infrastructure for over 50 years.
Upgrade Unused Space and Optimize Footprint
Deploy 80% faster and reduce deployment cost with a pre-engineered solution.
Rather than waiting months to design and deploy a new Edge Data Center solution or retrofit an existing space, a Vertiv™ SmartRow™ 2 can be installed in less than 5 days. Each system includes in-row cooling with complete airflow containment, UPS battery backup, integrated power distribution, rack PDUs, and cable management.
Learn More
Connected. Responsive. Intelligent. Global.
Building and servicing the world’s most critical infrastructure for over 50 years.

Prefabricated Modular Solutions
Vertiv uses modular integration techniques to tailor solutions for your application while offering the benefits of a streamlined process.
We leverage and customize industry-leading products including Vertiv™ SmartMod™ Infrastructure, and can work through laws and regulations, and interact with state, local, and federal officials as required. With Vertiv global solutions, you can implement uniquely customized modular edge data centers of any scale that are built to maximize flexibility, improve scale, and boost efficiency.
Download Brochure
Big-Box Retailer Achieves 95% Faster Deployment
See how a Big-Box Retailer Leveraged Vertiv™ Edge Data Center Solutions
Faster Deployment
Cost savings per deployment
Minutes of unplanned downtime since installation
kW of capacity expansion
Get Ready for AI with High Density Liquid Cooling
Wherever you are on your liquid cooling journey, Vertiv offers solutions and services to help you achieve your business goals and technical requirements. We deliver a portfolio of solutions that support hybrid air- and liquid-cooling, as well as fully liquid-cooled data centers, including:
- Coolant distribution units (CDUs) and indoor chillers engineered to provide complete infrastructure solutions for data center liquid cooling
 - Active and passive rear-door heat exchangers
 - Heat rejection systems designed to work with liquid cooling CDUs and chillers
 - Retrofit solutions that enable air cooling equipment to be modified to support liquid cooling
 - Established practices and services for commissioning, startup, and operation of liquid cooling infrastructure
 
More Case Studies
Related Products & Services
SmartMod Infrastructure
Prefabricated buildings for a wide variety of applications and industries, designed as easy transportable, preassembled modules for rapid deployment. The SmartMod™ is specially designed with data center managers’ needs in mind, offering an intelligent, rapid deployable, prefabricated enclosure for modular data centers.
Liebert APM UPS, 30-600 kW
The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.
Liebert CRV, Row-based Cooling Unit
A self-contained data center cooling unit that is ideally suited and designed for cooling server rack cabinets in small and medium data centers. Liebert CRV features the iCOM Control and a digital scroll compressor, for high reliability and optimized data center heat management.
Liebert EXL S1 UPS, 100-1200 kW
Liebert® EXL S1 delivers secure power while providing first class load protection and maximum energy saving for medium-large data centers and mission critical applications. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability.
Responda a algumas perguntas simples, para que possamos colocá-lo em contacto com um especialista em soluções no seu setor.