Trabalhar com um representante do fabricante Vertiv permite que os designs complexos sejam configurados de acordo com as suas necessidades únicas. Se for uma organização que procura orientação técnica num projeto de grandes dimensões, a Vertiv pode fornecer o apoio de que necessita.

Saiba mais

Muitos clientes trabalham com um parceiro revendedor Vertiv, para comprar produtos Vertiv para as suas aplicações de IT. Os parceiros têm uma vasta formação e experiência, e estão posicionados de forma única para especificar, vender e apoiar soluções completas de TI e infraestruturas com produtos Vertiv.

Encontrar um revendedor

Já sabe do que precisa? Quer a conveniência da compra e do envio online? Determinadas categorias de produtos Vertiv podem ser adquiridas através de um revendedor online.


Encontre um revendedor on-line

Precisa de ajuda para escolher um produto? Fale com um Especialista Vertiv altamente qualificado que o ajudará a orientar-se para a solução certa para si.



Contacte um Especialista Vertiv

Geist™

Ensuring data center availability and business continuity requires that the last link in the power chain, the rack power distribution unit (rPDU), operates as intended to support dynamic operations in the areas of power, cooling, monitoring, and overall data center infrastructure management (DCIM).

What's right for you?

Basic rPDU

Problems a Basic Rack PDU Solves:

By choosing a basic rPDU, you’ll gain peace of mind knowing you can reliably distribute power to critical IT equipment in a network rack or cabinet and have the ability to upgrade technology in the future as business needs change.

A basic rack PDU allows you to:

  • Reliably distribute power to IT equipment within the cabinet
  • Have confidence the rPDU will function as designed due to 100% reliability and functionality testing
  • Establish a path for upgrading that doesn't require a complete rPDU replacement

Metered rPDU

Problems a Metered Rack PDU Solves:

Remove the risk of overload when deploying or moving critical IT equipment by having a metered rack PDU that provides power usage data on a local display, offering better capacity management in addition to reliable distribution.

A Metered Rack PDU allows you to:

  • Improve reliability and energy efficiency
  • See real-time power usage data down to the phase and circuit levels
  • Prevent downtime due to overloads

Monitored rPDU

Problems a Monitored Rack PDU Solves:

Having unit-level and/or outlet-level monitoring of data center power usage, accessible both locally and remotely, enables trending of energy usage and other proactive power management activities essential to maximizing uptime.

A Monitored Rack PDU allows you to:

  • Monitor critical power usage information to evaluate energy usage trends and maximize uptime
  • Have quick access to rPDU critical operating parameters through a secure user interface
  • Receive alert and alarm notifications when user-specified thresholds are breached via email, SMS, and SNMP traps

Switched rPDU

Problems a Switched Rack PDU Solves:

Gain additional control and better prevent downtime with a switched rPDU that provides local and remote access to comprehensive power usage data with the added ability to remotely power up or down each outlet.

A Switched Rack PDU allows you to:

  • Remotely turn on, turn off, or reboot power at each outlet to power cycle unresponsive IT equipment
  • Set power sequencing time delays to define the order in which to power up or down connected equipment to avoid circuit overload
  • Monitor critical power usage data and receive alerts and alarms when user-specified thresholds are breached

Environmental Monitoring

Problems Environmental Monitors & Sensors Solve:

With environmental monitors, you can be alerted of unfavorable conditions such as rising temperatures, humidity, and moisture that threaten mission-critical equipment and subsequently take necessary action to maintain optimal operation and uptime.

Environmental Monitors & Sensors allow you to:

  • Keep an eye on remote conditions from a secure web interface
  • Utilize onboard sensors or connect external sensors to monitor for temperature, smoke, water leaks, door position, and more
  • Receive alerts via email, SMS, or SNMP traps for abnormal environmental conditions

Support Links

We're here to help. Download the latest software and firmware for your Geist products; get the right support for product compliance, warranties, and maintenance; or ask Geist experts to get quick answers.

Further Readings

Estudos de caso

Our Success Stories

fevereiro 27, 2019 Leia mais
Papéis brancos
Learn how our technologies help your business
fevereiro 27, 2019
Artigos
Application Notes
fevereiro 27, 2019
Brochuras
Product Literature
fevereiro 27, 2019
PARTNERS
Descrição geral
Acesso de Partner

Idioma e Localização