- OCP Global Summit 2026
- 2026-10-12 12:00
- 2026-10-15 21:00
- octobre 12 - octobre 15, 2026
- San Jose McEnery Convention Center, San Jose, California, USA
October 12–15, 2026
Booth D31 | San Jose Convention Center | San Jose, California
Visit Vertiv at Booth D31 during the OCP Global Summit 2026 at the San Jose Convention Center. Explore discussions on data center infrastructure, from 800 VDC architectures to MW-class compute systems.
Featured speaking sessions

Jeff Autor
Vertiv
October 13, 2026 • 1:00PM–1:25PM • San Jose Convention Center, Lower Level, Room LL21BC
Redfish model enhancements: policy model, Redfish for personal devices, Redfish for backup power and energy storage systems
Join representatives from AMD, Vertiv, and Dell Technologies for a session on Redfish model enhancements, including policy models, personal devices, backup power, and energy storage systems.

Jeff Autor
Vertiv
October 13, 2026 • 1:55PM–2:20PM • San Jose Convention Center, Lower Level, Room LL21BC
Redfish aliasing support and Redfish streaming telemetry enhancements
Representatives from HPE, Microsoft Corporation, and Vertiv will discuss Redfish aliasing support and enhancements to Redfish streaming telemetry.

Chris Campbell
Vertiv
October 14, 2026 • 8:25AM–8:50AM • San Jose Convention Center, Lower Level, Room LL21DE
PG25 panel
The PG25 Panel brings together representatives from DOW Chemical, AMD, ChemTreat, Microsoft, and Vertiv for a featured discussion at the OCP Global Summit 2026.

Scott Armul
Chief Product and Technology Officer, Vertiv
October 14, 2026 • 4:10PM–4:25PM • San Jose Convention Center, Concourse Level, Expo Hall theater
800 VDC and the AI factory: Grid-to-rack power architectures for MW-scale compute
AI factories introduce dynamic, synchronous, megawatt-scale compute loads. In this session, Scott Armul discusses grid-to-rack power architecture decisions as rack densities move toward 300 kW, 600 kW, and MW-class systems.
The session compares DC power paths, reviews application considerations, and examines potential architectural constraints.
Topics include:

Luka Majic
Vertiv
October 15, 2026 • 9:10AM–9:30AM • San Jose Convention Center, Concourse Level, Room 210CG
Superconducting power distribution for AI data centers: Quantified benefits and open challenges applied to a 250MW reference architecture
This session examines superconducting power distribution for AI data centers using a 250 MW reference architecture. The presenters discuss quantified benefits, design considerations, and open technical challenges associated with applying superconducting power distribution at this scale.

Derek Kauneckis
Vertiv
October 15, 2026 • 9:45AM–10:00AM • San Jose Convention Center, Lower Level, Room LL21DE
Sustainability and best practices for water efficiency
As AI clusters scale, data center cooling architectures are expanding beyond traditional air-cooled systems to include liquid cooling, immersion cooling, hybrid adiabatic systems, and advanced facility water loops.
Contributors to the OCP water efficiency workstream will discuss emerging practices for water accounting across cooling technologies, facility loops, and regional water conditions.
Topics include:

Sara Hitt
Vertiv
October 15, 2026 • 9:45AM–10:10AM • San Jose Convention Center, Concourse Level, Room 210CG
OCP modular technology cooling workstream: 2026 update
This session presents updates from the OCP Modular Technology Cooling Systems Workstream as its guidance expands to address AI factory requirements, including increased rack power densities, accelerated deployment schedules, and reliability expectations.
The discussion covers proposed updates to the Modular TCS @ Cloud Scale White Paper, including:
The session also examines the application of building information modeling (BIM), design for manufacture and assembly methodologies, and standardized modular architectures in digital engineering, project planning, quality management, and scalable deployment.

Sara Hitt
Vertiv
October 15, 2026 • 3:10PM–3:30PM • San Jose Convention Center, Concourse Level, Room 210CG
Commissioning liquid-cooled data centers with computing equipment for operational readiness
As data centers accommodate AI and advanced computing deployments, commissioning practices are evolving to reflect representative operating conditions.
This session examines commissioning with computing equipment as a step following Level 5b performance verification and validation. The presenters discuss how computing loads can provide additional information about infrastructure behavior under representative electrical, thermal, and operational conditions.
The session also considers compute-load commissioning as a complementary, later-stage method for system validation, operational-readiness assessment, and evaluation before production handoff
Connect with Vertiv
Meet a Vertiv specialist to discuss the technologies showcased at the OCP Global Summit 2026.