Vertiv Geist rPDU Switched
Vertiv Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
- Banca, finanzas y seguros
- Broadcast (transmisión por radio y/o TV) y entretenimiento
- Construcción e ingeniería
- Centro de datos/Coubicación/Hosting
- Educación
- Gobierno
- Manufactura
- Militar, defensa, aeroespacial y misiles
- Generación de energía
- Transmisión y distribución de energía y gas
- Servicios profesionales
- Venta minorista y mayorista
- Telecomunicaciones
Vertiv Geist rPDU Switched
Vertiv Switched rack PDUs (rPDU) provide a comprehensive view of critical IT equipment power usage, both at the rack and via remote access with the added ability to remotely turn on, turn off, or reboot power at each outlet. Switched rPDUs are available in a variety of electrical and receptacle configurations.
- Banca, finanzas y seguros
- Broadcast (transmisión por radio y/o TV) y entretenimiento
- Construcción e ingeniería
- Centro de datos/Coubicación/Hosting
- Educación
- Gobierno
- Manufactura
- Militar, defensa, aeroespacial y misiles
- Generación de energía
- Transmisión y distribución de energía y gas
- Servicios profesionales
- Venta minorista y mayorista
- Telecomunicaciones
Especificaciones
The Switched PDU offers real-time power consumption metrics and Email & SNMP alarming for voltage, real power, apparent power, power factor, amperage and kilowatt hours at the rack and via secure web interface along with remote outlet control. The PDU offers important insights enabling the user to balance loads, evaluate energy usage trends, and ensure maximum uptime.
Beneficios
Características
- Vertiv Geist Power Distribution Units Switched, Unit and Outlet Monitored Upgradeable Installer User Guide.pdf
- Vertiv™ Geist™ IMD-5M Replacement Guide SL-71238.pdf
- Device Director Software Installer User Guide (End of Life)
- Vertiv™ Geist™ Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646).pdf
- Vertiv™ Device Director Data Sheet SL-28095 (End of Life).pdf
- Vertiv™ Geist™ Upgradeable rPDU IMD Feature Comparison.pdf
- Limit Inrush Current & Manage Device Power-On Dependencies on GU2 Switched rPDUs
- Manage Inrush Current with GU2 Smart Relays - Application Brief.pdf
- Network Design & Switch Configuration for Vertiv™ Geist™ Upgradeable rPDU - Application Brief.pdf
- Providing Network Connectivity to Intelligent rPDUs Without Requiring Expensive Switch Ports for Each.pdf
- Visible Light Communication: A New Way of Looking at Data Center Power
- Vertiv Geist Rack PDU Color Coded Outlet Guide SL-26403.pdf
- Vertiv Geist Custom Rack PDUs Data Sheet (SL-26402).pdf
- Vertiv Geist rPDU - Brochure EN
- Reimagining Rack PDUs Through Modular Design White Paper.pdf
- Powering the Cloud, Using Intelligent rPDUs to Prevent the Storms of Downtime - White Paper
- Leveraging Smartphones for Improved Operations in the Data Center - White Paper.pdf
- How to Protect Your Data Center from Environmental Threats - White Paper.pdf
- Proactive Monitoring for the Dynamic Data Center - White Paper.pdf
- Avoid the Meltdown - Your rPDU is High Temperature Rated, but Are the Components.pdf
* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.