Avocent® HMX High Performance KVM
Manage All Your Infrastructure with the Vertiv™ Avocent® HMX 6500R
The Vertiv™ Avocent® HMX 6500R (receiver) High Performance KVM (keyboard, video, mouse) receiver is designed for organizations that need to provide workers the ability to seamlessly access and share one or more computing resource(s). This receiver provides access to both physical and virtual machines, allowing administrators to configure the management system to enable permissions without the addition of a new transmitter every time a user needs access. The HMX 6500R can integrate seamlessly with existing KVM infrastructures and is ideal for broadcasting, post-production, control centers and other industries where access to virtual machines is required.
When it comes to High Performance KVMs, the leading devices are the Avocent® IP-Based HMX 5000/6000/8000 and the Avocent® Matrix
When high resolution with no latency is needed, the Avocent® HMX5000/6000/8000 High Performance KVM solutions provide you with what you are looking for. Being the leader in KVM switching, Avocent’s HMX High Performance KVM are designed to deliver an “at-the-PC” experience for broadcast, live sports venues, control rooms, and governmental organizations. The Avocent HMX 5000/6000/8000 series can be deployed in multiple ways: as point-to-point extenders directly connected or, over a network; point-to-multi-point extension; or as a fully-matrixed KVM solution.
The Avocent® Matrix High Performance KVM is a solution for environments where security and quality are paramount. The Matrix solution is a self contained high performance switching system, that includes the matrix switch, as well as the receiver and transmitter. The system supports both digital and analog video input, as well as switching of USB devices, audio and microphone.
These high performance KVMs help organizations improve workflow by providing secure access and control for many users to multiple target computers, while enabling engineering to efficiently maintain these resources.
Avocent Matrix High Performance KVM
- Is a CAT X digital direct-connect, centralized matrix-based kvm system
- Enables multiple users access to multiple computers.
- Offers hotkey switching that allows users to quickly switch to a new source in less than a half-second
- Supports video resolution up to 1920x1200
- Designed for small and medium size environments


Avocent HMX High Performance KVM
- Offers both CATx cable or fiber optics for greater flexibility
- Provides 1:1 pixel mapping with real-time control and perfect digital video
- Digital DVI Video at either 2560x1600 or dual sessions at 1920x1200 each
- Unlimited extension distance through adding a 1GbE network switch

Avocent® HMX 5000/6000/8000 High Performance KVM Systems
The Avocent® HMX 5000/6000/8000 Series are an IP-based high performance KVM (Keyboard, Video and Mouse) extender that can be part of a fully-matrixed KVM solution when an HMX Advanced manager is added. The extender allows you the flexibility to locate your critical computing hardware in a secure and temperature controlled environment away from the user work station, while maintaining a pixel perfect desktop experience.
Read the Brochure Talk to a Sales Rep
Avocent® Matrix High Performance KVM
The Avocent® Matrix Digital High Performance KVM system provides a highly scalable and configurable way to connect hundreds of users to thousands of servers and workstation equipment in a secure, real-time manner. By providing high definition video, audio, and exceptional USB performance is ideal for control room and wherever user extension applications are needed.
Read the Brochure Talk to a Sales Rep
Avocent® LongView 3000/4000/5000 Series
The Avocent® LongView series of high performance extender solutions provide an at-the-desktop experience in environments where conditions make it advantageous to operate and manage critical business systems from a secure, monitored location. Avocent LV extension solutions enable you to increase the distance between the user and the target system.
Read the Brochure Talk to a Sales Rep
Avocent® HMX 6500R High Performance KVM Receiver
The Vertiv™ Avocent® HMX 6500R (receiver) High Performance KVM (keyboard, video, mouse) receiver is designed for organizations that need to provide workers the ability to seamlessly access and share one or more computing resource(s). This receiver provides access to both physical and virtual machines, allowing administrators to configure the management system to enable permissions without the addition of a new transmitter every time a user needs access. The HMX 6500R can integrate seamlessly with existing KVM infrastructures and is ideal for broadcasting, post-production, control centers and other industries where access to virtual machines is required.
Talk to a Sales Rep