Al trabajar con el soporte de ventas de Vertiv, puede configurar los complejos diseños de acuerdo con sus necesidades específicas. Si forma parte de una organización que busca orientación técnica para un proyecto grande, Vertiv puede ofrecerle el soporte que necesita.

Más información

Muchos clientes trabajan con un socio revendedor de Vertiv para comprar productos de Vertiv para sus aplicaciones de TI. Los socios cuentan con amplia capacitación y experiencia, y están en una posición única para especificar, vender y brindar soporte a soluciones completas de TI e infraestructura con los productos de Vertiv.

Buscar un revendedor

¿Ya sabe lo que necesita? ¿Desea la comodidad de comprar y enviar en línea? Ciertas categorías de productos de Vertiv se pueden comprar a través de un revendedor en línea.


Encontrar un vendedor en línea

¿Necesita ayuda para elegir un producto? Hable con un especialista de Vertiv altamente calificado, quien le guiará hacia la solución adecuada para usted.



Contactar a un especialista de Vertiv

Monitoring and management for liquid-cooled environments

9 min. Leer

Intelligent monitoring for chip-level protection.

Liquid-cooled AI facilities run across multiple infrastructure layers, each generating data that most operations teams monitor separately. Without a unified view, detecting a fault early, understanding its impact, and coordinating a response all take longer than they should.

What is secondary fluid network management?

Secondary fluid network management refers to managing the coolant distribution infrastructure that transports cooling fluid between liquid-cooling systems and IT equipment to maintain reliable data center operation.

Centralizing monitoring and management across liquid-cooled infrastructure supports operational visibility and coordinated control, collecting telemetry from rack, row, and site layers simultaneously. Response actions coordinate automatically, and data publishes to existing management systems — reducing manual steps while preserving operator visibility.

Scale without complexity.
Expand liquid cooling deployments with a modular rack-to-row-to-site architecture without additional headcount or engineering complexity as you grow.

Speed of deployment.
Auto-discover Vertiv™ thermal units for automated metrics and data, intended to reduce deployment and commissioning time from the first rack through a full-site rollout.

Optimize operation.
Access telemetry data across your full liquid cooling stack to drive automation and support uptime and energy efficiency across liquid-cooled environments.

Improve intelligence.
Monitor multiple deployments across campuses on a single interface. Precise temperature visibility and consolidated Building Management System (BMS) integration help teams maintain IT Service Level Agreements (SLAs) without managing separate monitoring tools.

Operating liquid-cooled infrastructure in real time

Centralized management and monitoring keep liquid cooling infrastructure protected and performing through continuous monitoring, automated response, and real-time optimization.

  • Leak detection and response. Integrated detection and response platform that coordinates mitigation actions such as valve isolation, coolant distribution unit (CDU) shutdown, and controlled rack power sequencing.
  • Enable AI-driven cooling optimization. Centralized telemetry from environmental systems, CDUs, and servers helps establish the data foundation for AI-driven cooling optimization, supporting cooling efficiency and system stability as capabilities evolve.
  • Data aggregation and system visibility. Unified visibility for infrastructure data across racks, rows, and site layers, with direct integration into Vertiv on-premises and cloud management platforms via standard application programming interfaces (APIs).

From deployment to day-to-day operations

Vertiv supports liquid cooling infrastructure at every stage — site assessment, design, commissioning, and ongoing maintenance. Pair centralized monitoring and management with Vertiv Liquid Cooling Services for end-to-end coverage of your liquid-cooled environment.

Explore Vertiv™ Liquid Cooling Services >

Features overview

Rack layer

Direct interface to cooling hardware, sensors, and IT equipment.

  • Collect and normalize telemetry from sensors, CDUs, servers, and power devices
  • Detect leaks and trigger local control actions
  • Monitor device health and communication status
  • Buffer telemetry locally during network interruptions

Benefits:

Fast leak response, vendor-agnostic integration, and modular rack expansion

Row layer

Aggregate rack data and coordinate row-level CDU optimization.

  • Collect and normalize telemetry from rack managers and row-level devices
  • Coordinate leak response across multiple racks
  • Optimize CDU setpoints for cooling efficiency

Benefits:

Reduced data complexity, scalable expansion, and improved system stability

Site layer

Provide site-wide visibility, integration, and analytics.

  • Collect telemetry from row managers and monitor site-wide health
  • Publish telemetry to external systems (BMS,DCIM, Vertiv Unify) via APIs
  • Enable fleet-level analytics and optimization services

Benefits:

Reduced data complexity, scalable expansion, and improved system stability

Contact us

+

AI Diseño centrado en lo digital Liquid Cooling Evolución de la cadena térmica

Centro de IA VertivTM

Infraestructura diseñada para ir por delante de varias generaciones de computación, a partir de ahora.

Más información
Iniciar Sesion Como Socio

Idioma y ubicación