Trabajar con un representante de Vertiv te permite configurar diseños complejos para adaptarlos a tus necesidades únicas. Si eres una empresa que busca orientación técnica para un gran proyecto, Vertiv puede proporcionarte el apoyo que necesitas.

Más información

Muchos clientes trabajan con un partner reseller de Vertiv para comprar productos Vertiv para sus aplicaciones de TI. Los partners tienen una amplia formación y experiencia, y están en una posición única para especificar, vender y dar soporte a soluciones completas de TI e infraestructura utilizando productos Vertiv.

Buscar un reseller

¿Ya sabes lo que necesitas? ¿Quieres la comodidad de comprar y enviar de manera online?‎ Algunas categorías de productos Vertiv pueden adquirirse a través de un reseller online.


Encuentra un reseller online

¿Necesitas ayuda para elegir un producto? Habla con un especialista de Vertiv altamente cualificado para que te ayude a encontrar la solución adecuada para ti.



Ponte en contacto con un especialista de Vertiv

Manage All Your Infrastructure with the Vertiv™ Avocent® HMX 6500R

  

The Vertiv™ Avocent® HMX 6500R (receiver) High Performance KVM (keyboard, video, mouse) receiver is designed for organizations that need to provide workers the ability to seamlessly access and share one or more computing resource(s). This receiver provides access to both physical and virtual machines, allowing administrators to configure the management system to enable permissions without the addition of a new transmitter every time a user needs access. The HMX 6500R can integrate seamlessly with existing KVM infrastructures and is ideal for broadcasting, post-production, control centers and other industries where access to virtual machines is required.

When it comes to High Performance KVMs, the leading devices are the Avocent® IP-Based HMX 5000/6000/8000

  

When high resolution with no latency is needed, the Avocent® HMX5000/6000/8000 High Performance KVM solutions provide you with what you are looking for. Being the leader in KVM switching, Avocent’s HMX High Performance KVM are designed to deliver an “at-the-PC” experience for broadcast, live sports venues, control rooms, and governmental organizations. The Avocent HMX 5000/6000/8000 series can be deployed in multiple ways: as point-to-point extenders directly connected or, over a network; point-to-multi-point extension; or as a fully-matrixed KVM solution.

These high performance KVMs help organizations improve workflow by providing secure access and control for many users to multiple target computers, while enabling engineering to efficiently maintain these resources.
  

Avocent Matrix High Performance KVM

  

  • Is a CAT X digital direct-connect, centralized matrix-based kvm system
  • Enables multiple users access to multiple computers.
  • Offers hotkey switching that allows users to quickly switch to a new source in less than a half-second
  • Supports video resolution up to 1920x1200
  • Designed for small and medium size environments

Avocent HMX High Performance KVM

  

  • Offers both CATx cable or fiber optics for greater flexibility
  • Provides 1:1 pixel mapping with real-time control and perfect digital video
  • Digital DVI Video at either 2560x1600 or dual sessions at 1920x1200 each
  • Unlimited extension distance through adding a 1GbE network switch
PARTNERS
Descripción general
El Rincón de las Ingenierías
Inicio de sesión de partners

Idioma y ubicación