Trabajar con un representante de Vertiv te permite configurar diseños complejos para adaptarlos a tus necesidades únicas. Si eres una empresa que busca orientación técnica para un gran proyecto, Vertiv puede proporcionarte el apoyo que necesitas.

Más información

Muchos clientes trabajan con un partner reseller de Vertiv para comprar productos Vertiv para sus aplicaciones de TI. Los partners tienen una amplia formación y experiencia, y están en una posición única para especificar, vender y dar soporte a soluciones completas de TI e infraestructura utilizando productos Vertiv.

Buscar un reseller

¿Ya sabes lo que necesitas? ¿Quieres la comodidad de comprar y enviar de manera online?‎ Algunas categorías de productos Vertiv pueden adquirirse a través de un reseller online.


Encuentra un reseller online

¿Necesitas ayuda para elegir un producto? Habla con un especialista de Vertiv altamente cualificado para que te ayude a encontrar la solución adecuada para ti.



Ponte en contacto con un especialista de Vertiv

Engineered-To-Order Rack Power Distribution

Building upon decades of experience in supplying the worldwide leaders of AI, HPC, and OEM companies with rack PDUs (rPDUs) tailored to their exact specifications, Vertiv™ PowerIT rPDUs have the precise solutions for all rack applications.

We are here to support your new rack PDU design, based on your unique end-user requirements.

Whether you need a specific outlet combination, or a re-imagining of power distribution for your HPC needs, Vertiv™ PowerIT rPDUs enable users to co-design their own tailored rPDU for their application. Our dedicated on-site engineering, reliability, conformance, compliance, and offering management teams provide customers with direct access to participate in designing and manufacturing unique rPDU configurations to meet their requirements. Each unit is built and approved in our labs before being released to production.

The Vertiv™ on-site metal fabrication and painting facility streamlines custom designs and color options, reducing the time from design to delivery of engineered-to-order products.

   

Industry-leading Lead Time

Vertiv boasts industry best lead-times backed by on-site lean manufacturing, in-house engineering, and a UL certified lab enabling custom tailored solutions to be delivered quickly and easily to meet specialized or urgent customer needs.

On-site UL and Intertek ETL Certified Lab

The on-site UL Lab enables rapid testing of new products and designs, significantly reducing the time and cost associated with obtaining compliance and agency approvals.

   

    

Start with a Standard Model
  • Over 1,300 SKUs available in the Vertiv™ rPDU Finder
  • Basic, Metered, Monitored, Switched, Rack Transfer Switch, and UPDU
  • Models include all Global Power Configurations
Configure-to-Order
  • 1000+ standard SKUs Built-to-Order with industry-leading lead times
  • North American and global configurations
  • Cord length and chassis color changes
Engineered-to-Order
  • Industry-leading lead time on most configuration and wiring needs
  • Dedicated product specialists, engineering, and compliance team
  • Custom rPDU Options can include tailored receptacle counts, component layout, visual identification (labels and unit color), non-standard receptacles, and power capabilities in the 60kW to 135kW range.
  • Global Compliance Certifications available for relevant local deployment needs.

Explore all our custom options

Global Availability with Regional Manufacturing

Vertiv™ PowerIT rPDU have regional manufacturing locations in Lincoln, NE for the Americas, Volyne, Czech Republic in EMEA, and Jianmen, China in APAC to ensure prompt deliver worldwide.

High Quality Standards with 100% Testing

Every Vertiv™ PowerIT rPDU is 100% tested, every outlet, every circuit, to ensure each rPDU functions as designed prior to shipment.

Unbeatable Reliability

Vertiv™ PowerIT rPDUs intelligent rPDUs pass a rigorous battery of independent
accuracy testing. The tests ensure users that Vertiv™ rPDUs measure within
1 percent accuracy of power readings and within 1 percent of the voltage,
frequency and temperature readings.

Cost Competitive

Lean manufacturing processes enable locally made products to be competitively priced globally.

Factory direct customer support

A dedicated sales support team is on-site in region to answer any customer
related questions and coordinate special requests with the engineering and
compliance teams.

Vertiv’s product architecture allows users to tailor power distribution units to their exact needs. Simple factory options like cord length, plug type, outlet type, color, and colored chassis eliminate the need for field modifications. Vertiv™ offers thousands of factory-configurable rPDUs with industry-leading lead times.

     

Factory Configurable Family Types
Basic, Metered, Monitored, Switched, Rack Transfer Switch, UPDU

Voltage
100-415V

Power Configuration
Single and Three Phase

Amperage
10A-63A, custom capabilities > 80A

Mount Style
Vertical (Zero U) and Horizontal (1U, 2U, 3U)

Chassis Color Options

800x150-custom-rpdu-configure-to-order-chassis-color-options_311528_0.png

Input Cord Length Modification
As specified

Conformance
800x150-conformance-v2.png

Outlet Capacity, Type, and Color
Up to 48 outlets

  • U-Lock C13, U-Lock C19
  • P-Lock Combination Outlet C13/C19
  • Region-specific Outlets

Geist ulock combo image

800x150-custom-rpdu-configure-to-order-outlet-color-options_311527_0.png

Outlets are color-coded corresponding to each feed and sub-circuit to help ensure load balancing is easily achieved.

Plug Types
A wide range of NEMA, IEC, Clipsal, and other global plug types available including Straight-Blade, Twist-Lock, and Pin-and-Sleeve plugs.

Engineer-to-Order Options

Vertiv™ offers customers the opportunity to co-engineer a solution tailored to their needs whether that’s modifying an existing product or developing a new product altogether in record time.

    

Rack PDU Engineered to Your Specification

  • Dedicated engineering team to assist from design to delivery
  • Competitive pricing
  • Optimized lead times
  • Global availability

How to Request:

Step 1: Search a rack PDU using the rPDU Finder

Step 2: If you are unable to find what you need, contact sales@vertiv.com with your requirements or contact your local Vertiv representative to design and configure your rack PDU.

PARTNERS
Descripción general
El Rincón de las Ingenierías
Inicio de sesión de partners

Idioma y ubicación