Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv 800 VDC power architectures for AI
data centers

Comprehensive Vertiv™ 800 VDC portfolio, spanning power conversion, energy storage, distribution and protection. Deploy 800 VDC to the rack, to the AI compute pod, or to the data hall.

Vertiv 800 VDC power architecture diagram

AI workloads push power densities higher, making 800 VDC a physics requirement.

The move to 800 VDC will not happen through one architecture or on one date. AC and DC will coexist, and operators need options: where to place DC conversion, which voltage standard to adopt, and which transformer technology to deploy.

Vertiv's 800 VDC portfolio provides that optionality to the rack, the AI compute pod, and the data hall. Operators move to 800 VDC without committing an entire facility to a single product or architecture.

SC26

See Vertiv’s 800 VDC solutions at SC26. November 17 to 22, 2026.

Vertiv experts are ready to discuss these solutions and engage on next steps.

Visit Vertiv at SC26

Explore your path to 800 VDC

Choose a deployment path to explore the products behind it.

800 VDC to the rack

Add 800 VDC to existing facilities without facility redesign. The rack-level architecture moves power conversion and energy storage out of the IT rack and into a dedicated power rack alongside it. Upstream AC infrastructure stays in place. Operators deploy 800 VDC on existing facilities without touching upstream distribution.

What this architecture delivers:

  • Frees 8 to 16 rack units inside the IT rack for compute

  • Preserves existing AC infrastructure with no facility redesign

  • Small failure domain: one power rack supports one or two IT racks, isolating faults and simplifying maintenance

  • Supports both 800 VDC and ±400 VDC

  • Practical starting point for brownfield environments, retrofit scenarios, and mixed AC and DC facilities

Talk to us

800 VDC to the AI compute pod

Consolidate power conversion for an entire row or pod. The pod-level architecture moves conversion to a single system ahead of the row. It distributes 800 VDC over busway to DC-DC shelves in each rack. Operators consolidate equipment, reduce component count, and gain row space back for compute.

What this architecture delivers for operators deploying megawatt-class AI compute at pod scale:

  • Consolidates power conversion into a single system ahead of the row

  • Reduces the need for individual power racks beside each IT rack

  • Recovers row space for compute

  • Supports mixed AC and DC loads in the same facility

  • Coordinates power, backup, and distribution across the pod

  • Fits operators serving multiple tenants, different workload types, and GPU generations

Talk to us

800 VDC to the data hall

Simplify the power train from the medium-voltage connection to the rack. The data-hall-level architecture converts medium-voltage AC directly to 800 VDC in a single stage. It reduces intermediate conversion steps, moves equipment outdoors, and recovers indoor space for revenue-generating compute.

Vertiv™ PowerNexus MV SST

Vertiv™ PowerNexus MV SST

The Vertiv™ PowerNexus MV SST is a 5 MW solid-state transformer that converts medium-voltage AC directly to 800 VDC in a single conversion stage. It eliminates two to three intermediate steps found in conventional power trains and provides a stable DC output with galvanic isolation. Battery communication ports coordinate with energy storage systems to manage the rapid load fluctuations of AI workloads.

Download the datasheet

What this architecture delivers for operators building purpose-built AI factories at campus scale:

  • Designed for operators building purpose-built AI factories at campus scale

  • Smaller footprint. Moves conversion outdoors, recovering indoor space for compute

  • Fewer conversion stages reduce cumulative losses and improve power usage effectiveness

  • Containerized form factor supports faster site deployment and standardized replication across campuses

  • Largest building blocks and most direct path from grid to chip

Talk to us

Why Vertiv for 800 VDC

Vertiv’s portfolio covers the full power train from the grid to the chip, with multiple deployment paths.

[ALT-TEXT-REQUIRED]

Architecture optionality

A hyperscaler building a purpose-built AI factory makes different choices from a colocation provider serving multiple customers. Vertiv’s 800 VDC architectures support 800 VDC deployment at the rack, pod or data hall level, accommodating different facility requirements, workloads and mixed AC/DC environments.

[ALT-TEXT-REQUIRED]

Comprehensive portfolio

800 VDC cannot be reduced to a sidecar, a rectifier, or a single component. Vertiv’s portfolio covers power conversion, energy storage, distribution, protection, controls and monitoring to deliver a coordinated, end-to-end system.

[ALT-TEXT-REQUIRED]

Safety by design

800 VDC needs safety practices and service procedures purpose-built for DC operating environments, not adapted from legacy AC. Vertiv 800 VDC architectures include touch-proof busbars, high voltage isolation, midpoint grounding, ground-fault detection and arc-flash prevention, supported by Vertiv™ Services offerings developed for DC environments.

Find your path to 800 VDC

Every facility starts from a different place. Tell us about your current power infrastructure and density targets, and a Vertiv specialist will help you choose the right entry point.

PORTALS

Language & Location