Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

 

 

Essential Commercial and Office 42U Rack 1500VA Capacity

Reference Design No. 13

View PDF

Enhanced Commercial and Office 42U Rack 2200VA Capacity

Reference Design No.14

View PDF

Integrated Solution Includes (QTY - Product Summary (SKU) 1 Rack (VR3100)
1 UPS (PSI-1500RT120)
1 Rack PDU (VP9567)
1 Rack (VR3100)
1 Cable and Airflow Management (VRA1000, VRA1008, VRA2000)
1 UPS (PSI-2200RT120)
1 UPS COMM Card (IS-UNITY-SNMP)
1 Rack PDU (VP8930)
Summary
Capacity 1500 VA / 1350 W 2200 VA / 1920 W
Rack(s) 42U x 600mm x 1100mm (HxWxD) 42U x 600mm x 1100mm (HxWxD)
Power Protection Line Interactive UPS Line Interactive UPS
Redundancy N N
Power Distribution Basic 15A, 120V 0U vertical. 14 NEMA 5-20R receptacles and 5-15P input plug Monitored Unit Level EC, 20A, 120V, Vertical, (24) NEMA 5-20R, 10ft power cord with L5-20P
Cooling Optional Upgrade Optional Upgrade
Containment Optional Upgrade Blanking Panels
Monitoring Optional Upgrade Included
Services Optional Upgrade Optional Upgrade
Warranty 3 years 3 years
Software Optional Upgrade Optional Upgrade
 
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location