Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Power Startup Service

  • Installation includes mounting and start-up of new UPS or EBC (excludes hard-wired applications)
  • Services performed by Vertiv factory trained technician
  • Services performed 7 X 24, excluding national holidays within the 48 contiguous states and Hawaii
  • Optional Removal and disposal of existing UPS or EBC equipment

Supported Model

Power Startup Service

Power Startup Service With Removal

PSI5 Lithium UP TO 3KVA

SUPSI-1K3K

SUPSI-1K3KRMV

Power Emergency Services

  • On Site Service Support
  • Full-service five (5) year contract term commencing upon the start-up date
  • 100% parts coverage, including internal batteries, POD and web card
  • 100% labor and travel coverage 7 days/week, 24 hours/day
  • 24-Hour Customer Resolution Center via 1-800-LIEBERT
  • Access to Customer Services Network portal
  • Optional LIFE™ Services

LIFE™ Services includes above plus:

  • Continuous Monitoring, Expert Analysis, and Proactive Response

Supported Model

Power Emergency Service

PES With Life™

Liebert PSI5 Lithium-Ion 1500VA

PEPPSI-1500LI5Y

PEPPSI-1500LILF

Liebert PSI5 Lithium-Ion 2200VA

PEPPSI-2200LI5Y

PEPPSI-2200LILF

Liebert PSI5 Lithium-Ion 3000VA

PEPPSI-3000LI5Y

PEPPSI-3000LILF

Power Assurance Package

  • Includes "Power Start-up Services" and "Power Emergency Services" support
  • One Preventative Maintenance visit after 3rd year (5-10kVA UPS only)
  • Optional LIFE™ and Removal Services

LIFE™ Services includes above plus:

  • Continuous Monitoring, Expert Analysis, and Proactive Response

Supported Model

PAP

PES With Life™

PAP With Removal

PAP With Life™ and Removal

PSI5 Lithium UP TO 3KVA

PAPPSI-1K3KLI

PAPPSI-1K3KLILF

PAPPSI-1K3KLIRMV

PAPPSI-1K3KLIRLF

Partner Login

Language & Location