Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv™ Liebert® RXV Distribution Unit

The Liebert® RXV remote power distribution cabinet provides dense power distribution in a small footprint, with up to 400 Amp inputs and 84 poles in a single 24”x12” panelboard.

Learn More

Liebert® TFX Power Distribution Unit

Designed to provide 50-300 kVA power in small to mid-sized data centers, the Liebert® TFX PDU offers reliable and configurable power distribution in a compact unit. .

Learn More

Vertiv™ Liebert® PPC PDU

400-1000kVA

Power conditioning and distribution cabinet that offers the benefits of a custom-tailored system while offering the convenience and cost savings of a pre-packaged, factory-tested solution.

Learn More

Liebert® PPC - Power Distribution Cabinet

Pre-2024 Legacy Models

Power conditioning and distribution cabinet that offers the benefits of a custom-tailored system, with the convenience and cost savings of a pre-packaged, factory-tested system.

Learn More

Liebert® RX Distribution Cabinet

The compact Vertiv™ Liebert® RX cabinet is available with panelboard level or branch circuit level monitoring, and can be used in 1 - 4 unit space-saving configuration blocks.

Learn More

Liebert STS2-PDU Static Transfer Switch

Power Distribution Unit

Provides power distribution and automatic switching between two different AC power sources such as different UPS systems.

Learn More

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location