Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert® CWA Thermal Wall

Vertiv™ Liebert® CWA is designed to help cloud and large co-located data centers achieve their goals, such as reducing first cost and increasing speed-to-market. It also addresses business and technical considerations such as reduced floor space, ensuring optimal temperature and operations, improving protection, increasing efficiency, and simplifying deployment.

View Models Get Manual
Key Benefits
First Cost
Performance
Multiple Fan and Coil options
Liebert® iCOM™ firmware
Automatically recognizes and corrects oscillations across multiple unit sub-systems (no human intervention) – Machine Learning  
Best Suited For:
  • Data Center/Colocation/Hosting
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Sustainability Spotlight

  • Optimized internal coil and part designs deliver up to 10% reduction in the internal air pressure drop that translates in reduced unit power consumption
  • Latest generation EC fans, compliant with Europe's standard for leading motor efficiency (ErP directive), results in highly efficient units
  • Pressure independent control valves improved water distribution and unit efficiency by regulating and maintaining a constant flow to the unit as water pressure in the system varies

Please see table below

Benefits

First Cost
Performance
Multiple Fan and Coil options
Liebert® iCOM™ firmware
Automatically recognizes and corrects oscillations across multiple unit sub-systems (no human intervention) – Machine Learning 

Features

Zero side clearance for single side maintenance optimizes valuable floorspace for customer equipment
Wide range of capacity to meet specific customer needs available from selection of coils, fans & options.
Common components drive supply chain speed throughout all configurations to minimize customer deployment time, allowing the customer to meet their business needs faster.
Allows selection for desired site fluid temperature and water side

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Explore Vertiv Products in 3D and at Actual Size

 Image

Explore Liquid Cooling Solutions Virtually with the Vertiv™ XR App

Get the app and let your customers see it in action

Models

Liebert® CWA Coil Fan Nominal Airflow Height Width Depth Dry Weight

Models

Rows

Type

CFM @ 0.2" ESP

[CMH] @ 50 Pa ESP

inches

[mm]

 

inches

[mm]

inches

[mm]

lbs

kgs

CA6044

4

Axial

45,000

[76,455]

144.26

[3664]

119.63

[3039]

60

[1524]

2738

[1242]

CA6064

6

45,000

[76,455]

144.26

[3664]

119.63

[3039]

60

[1524]

2738

[1242]

CA6084

8

45,000

[76,455]

144.26

[3664]

119.63

[3039]

60

[1524]

2738

[1242]

CA604A

4

High Airflow, High Efficiency

45,000

[76,455]

144.26

[3664]

119.63

[3039]

60

[1524]

2738

[1242]

CA606A

6

45,000

[76,455]

144.26

[3664]

119.63

[3039]

60

[1524]

2738

[1242]

CA608A

8

45,000

[76,455]

144.26

[3664]

119.63

[3039]

60

[1524]

2738

[1242]

Partner Login

Language & Location