Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert SiteScan Web Centralized Monitoring and Control

Liebert SiteScan allows monitoring and control of virtually any piece of critical support equipment — whether located in the next room or in a facility on the other side of the country. This web-based data center monitoring system provides centralized oversight of Liebert precision air, power and UPS units, as well as many other analog or digital devices. Features include real-time monitoring and control, data analysis and trend reporting, and event management.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Telecom
Warranty: All systems, subsystems, component parts and software are warrantied to be free from defective design, materials and workmanship for a period of one (1) year from the date of commissioning or 18 months from shipment from the manufacturer’s location, whichever comes first.

Benefits

Means of bridging the data center connectivity gap by the Liebert SiteScan monitoring software
Flexibility
Monitors and controls Liebert precision cooling, power, UPS, leak detection, control panels and other critical equipment
Supports English, Spanish, French, Dutch, German, Simplified Chinese, Traditional Chinese, and Korean
Tailors alarm management and reporting to meet site needs •Offers many levels of graphic reporting for customized views of supported equipment Higher Availability
Allows for quick equipment assessment and corrective action, with real-time monitoring and control
Ensures safe operation with multiple security levels for users •Offers remote monitoring through Vertiv Service
Allows proactive management of site equipment, with trend reporting and alarm reporting Lowest Total Cost of Ownership •Reduces downtime and staffing requirements through centralized monitoring and control
Provides a cost effective means of monitoring many different types of equipment
Allows proactive management with trend reporting analysis, to prevent conditions that could result in downtime
Ideally Suited For
Data centers
Telecommunications centers
Industrial process control facilities
Remote facilities
Multiple-site enterprises
 

Features

System configuration of the Liebert SiteScan data center monitoring software
Centralized site monitoring
Provides real-time monitoring and control
Allows alarm/event management
Operates compatibly with existing Building Management Systems
 

Liebert SiteScan Web Centralized Monitoring and Control
General Information
Application
A web-based system to monitor and control critical support equipment, for facilities and data center IT
Processor
Dual Core
Server Operating System
Microsoft Windows 2008 x64 or Windows Server 2012 R2
Supported Browsers
Mozilla® Firefox® • Microsoft Edge and Internet Explorer® 11 • Google Chrome™• Safari
Version
8
CPU
CPU Speed (GHz) 8 M L3 cache
3GHz or faster
CPU Cores
Dual Core
Supported Communication Protocols
SNMP, BACnet, Modbus, LonWorks
Memory (GB)
2-16 GB

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Product areas of focus: Software
Vertiv Software Support (Environet Alert and Geist NIC cards)
+1 800 222 5877, option 7
Ohio USA
Product areas of focus: Software
Partner Login

Language & Location