Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Wireless Sensor Network (WSN)

Vertiv™ Wireless Sensor Network (WSN) provides an easily deployed platform for improved environmental visibility. Providing secure coverage for larger areas reduces deployment cost and network complexity. With best in class security, the Vertiv™ WSN uses proprietary data packet validation, layered encryption and user approval requirements to ensure your data stays protected. Integration with upstream Vertiv systems provides unmatched versatility and management through a single user interface.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv™ WSN Flex Sensor
Vertiv™ WSN   Magnet / Zip Ties / Screws     5V Micro-USB / 2 x AAA (int.) / WSN-EXTBATT (ext.)   Micro-USB / Dual Programmable Analog-Digital IO   3.277 in   1.728 in   2.201 in  
Vertiv™ WSN Gateway
Vertiv™ WSN   35mm Din Rail / Flat Surface   Web UI   12VDC (2.1mm ID x 5.5mm OD Locking Barrel Plug)   Dual 10/100 base-TX RJ45 CAT5/6 Ethernet   14 in   3.87 in   2.92 in  

Benefits

Substantially decrease installation labor costs compared to wired solutions
Save up to 15% in material costs with less to manage and deploy
Decrease install time
Effectively monitor data center environment with a single user interface for many sensors
Act fast if a problem occurs
Improved end-to-end security
Fast firmware updates and device configuration
Flexible, fast relocation options  

Features

Wireless communication of sensor data
Single button push sensor joins
Wireless protocol provides increased sensor distance
Multi-layer encryption with network lockdown
Restricts automatic incorporation of wireless values into mission critical control
Custom APIs for seamless integration
Auto-discovery of new Vertiv wireless devices via Vertiv gateway
Wireless radio comes standard with temperature, humidity, two flex IO ports, accelerometer and beeper  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring

News & Insights

 Image

Video: Vertiv™ WSN Wireless Sensor Network

The Vertiv™ Wireless Sensor Network (WSN) provides an easily deployed platform for improved environmental visibility. Providing secure coverage for larger areas reduces deployment cost and network complexity. With best in class security, the Vertiv WSN uses proprietary data packet validation, layered encryption and user approval requirements to ensure your data stays protected. Integration with upstream Vertiv systems provides unmatched versatility and management through a single user interface.

 Image

Value of Sensors at the Edge, On-Demand Webcast

There are several challenges at the edge, that can make it difficult to have an accurate picture of what’s going on at any given time. Sensors can give you the benefit of all your senses even when you aren’t present.

 Image

Your Five Senses at the Edge: How Sensors Can Be Your Eyes and Ears

In today’s edge environments, it can be difficult to have a clear picture of what’s going on at any given time. There are so many sites at a variety of locations – often remote – that you likely haven’t visited them all and have little visibility into the equipment or the environment in which they are located.

Partner Login

Language & Location