Vertiv™ Avocent® IPSL Serial Device
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking Financial and Insurance
- Broadcast and Entertainment
- Data CenterColocationHosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ Avocent® IPSL Serial Device
- Banking Financial and Insurance
- Broadcast and Entertainment
- Data CenterColocationHosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Benefits
Features
Specifications
- Graphic Mode
- Humidity
- 5% to 80% Non-Condensing
- Power Description
- Network Interfaces
- 1 x 1G (PoE)
- Serial Ports
- 2 x RJ45, 2 x USB Type A
- Interfaces/Ports
- USB Ports
- USB Micro B
- Operating Temperature
- 0 to 60°C
- Operational Conditions
- Agency Approvals
- Please reference Data Sheet for Agency Approvals
- Physical Characteristics
- Weight
- 4 lbs
- Weight
- 18 kgs
- Height
- 1.4 in
- Height
- 35.56 mm
- Width
- 3.3 in
- Width
- 83.82 mm
- Depth
- 5.8 in
- Depth
- 147.32 mm
- Vertiv-ADX-IPSL-DS-EN-NA-AV-20207-it-IT.pdf
- Vertiv-Avocent-ADX-Rack-Manager-DS-EN-NA-AV-20202-WEB.pdf
- Vertiv-Avocent-ADX-IPUHD-4K-KVM-Device-DS-EN-NA-AV-20203-WEB.pdf
- Vertiv-ADX-Management-Platform-DS-EN-NA-AV-20204-WEB.pdf
- Vertiv-ADX-IPSL-DS-EN-NA-AV-20207-WEB (1).pdf
- Vertiv-ADX-IPSL-DS-EN-NA-AV-20207-es-ES.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.