Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ VR Rack Accessories - Doors and Security Handles

Security is always a concern when it comes to data, and that extends further into the physical security of your IT deployments. Maintain high confidence in your infrastructure security with the Vertiv™ VR Doors and Security Handle accessory options. Ranging from solid and perforated front and rear doors, to security handles with two-factor authentication, to colocation kits, Vertiv offers a range of options to keep your equipment and data safe from unauthorized access. See table below for models.

Get Brochure Get Manual
Login to Save for Later
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertivco.com/en-us/support/register-your-product/product-registration/.

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the Vertiv VR Rack. Contact your local sales representative to get started 

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation 

Vertiv™ VR Racks are complemented by a comprehensive lineup of rack accessories to provide a customized solution to any deployment. Increase your efficiency with airflow and cable management accessories, eliminating tangled messes that restrict airflow and limit hot-air recirculation with the use of blanking panels or roof fan kits. Shelves and mounting options allow for more IT equipment to be installed and help maintain a well-organized rack. Upgraded security handles and solid metal doors add another layer of protection from unauthorized access, and even allowing you to integrate door sensors and access attempts into your IT management system. Vertiv’s rack component accessories allows users to customize the rack to their exact requirements, including pass-through side and top panels, depth extensions, rail conversion kits, and more. Whatever your rack needs, Vertiv’s VR Rack Accessories can provide a solution.

Vertiv™ VR Rack Accessories - Doors and Security Handles
Product Overview
Type (Rack or Containment)
Doors and Security Handles
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv supports the channel with extensive regional inventories.

Doors and Security Handles

Models Accessory Type U Height Height (mm) Width (mm) Depth (mm) Weight (kg)

VRA6022 VR Door Handle

Security Handles

80

170

50

0.3

VRA6023 Combination Lock Handle (Qty. 2)

Security Handles

105

170

90

0.3

VRA7001 Security Handles Combination (Qty. 2)

Security Handles

VRA7002 Security Handle Fingerprint + RFID (Qty. 1)

Security Handles

VRA7003 Security Handle Pin Pad + RFID (Qty. 1)

Security Handles

VRA6001 VR 42Ux600 Single Perf Door Blk

Single Perforated Doors

42U

115

1965

665

11.7

VRA6002 VR 42Ux800 Single Perf Door Blk

Single Perforated Doors

42U

115

1965

875

15.3

VRA6003 VR 48Ux600 Single Perf Door Blk

Single Perforated Doors

48U

115

2230

665

13.5

VRA6004 VR 48Ux800 Single Perf Door Blk

Single Perforated Doors

48U

115

2230

875

18.7

VRA6005 VR 42Ux600 Split Perf Doors Blk

Split Perforated Doors

42U

115

1955

395

10.1

VRA6006 VR 42Ux800 Split Perf Doors Blk

Split Perforated Doors

42U

115

1955

495

13.3

VRA6007 VR 48Ux600 Split Perf Doors Blk

Split Perforated Doors

48U

115

2220

395

13.2

VRA6008 VR 48Ux800 Split Perf Doors Blk

Split Perforated Doors

48U

115

2220

495

12.7

VRA6050 Full Metal Door 42U x 600

Single Solid Door

42U

114

1999

697

25.49

VRA6051 Full Metal Door 42U x 800

Single Solid Door

42U

114

1999

897

30.2

VRA6052 Full Metal Door 48U x 600

Single Solid Door

48U

114

2226

697

28.79

VRA6053 Full Metal Door 48U x 800

Single Solid Door

48U

114

2226

897

33

VRA6056 Split Metal Door 48U x 600

Split Solid Door

48U

169

2271

415

21.08

VRA6057 Split Metal Door 48U x 800

Split Solid Door

48U

169

2271

515

29.82

VRA6062 Split Metal Door 42U x 600

Split Solid Door

42U

169

2004

415

18.98

VRA6063 Split Metal Door 42U x 800

Split Solid Door

42U

169

2004

515

26.7

VRA9040 Colocation Rack Accessory 42U x 600 x 1100

Colocation Kit

42U

94.21

VRA9041 Colocation Rack Accessory 42U x 600 x 1200

Colocation Kit

42U

96.11

VRA9042 Colocation Rack Accessory 42U x 800 x 1100

Colocation Kit

42U

102.87

VRA9043 Colocation Rack Accessory 42U x 800 x 1200

Colocation Kit

42U

104.77

VRA9044 Colocation Rack Accessory 48U x 600 x 1100

Colocation Kit

48U

112.04

VRA9045 Colocation Rack Accessory 48U x 600 x 1200

Colocation Kit

48U

114.21

VRA9046 Colocation Rack Accessory 48U x 800 x 1100

Colocation Kit

48U

127.07

VRA9047 Colocation Rack Accessory 48U x 800 x 1200

Colocation Kit

48U

129.21

Partner Login

Language & Location