Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ SmartMod™

Vertiv™ SmartMod™ is a flexible platform, optimized for simplified deployment of critical IT assets. For small room IT deployments up to 10 racks and 100kW or less, SmartMod offers a simple way to install capacity in a fraction of the time a typical IT build might take.

Get Brochure Explore 3D View
Best Suited For:
  • Construction and Engineering
  • Government
  • Healthcare
  • Telecom
  • Transportation
  • Retail and Wholesale
  • Power Generation
  • Manufacturing
  • Education

Benefits

For small room IT deployments up to 10 racks and 100kW or less, SmartMod offers a simple way to install capacity in a fraction of the time of a typical IT build.
All major subsystems arrive at the final site pre-integrated, pre-fabricated and pre-tested in a factory environment, minimizing potential site problems and delays.
Easy scalability means you can build just what you need today and expand as needed in the future.
Rapid deployment allows for lower total cost.
Manage and monitor your critical IT assets with the intelligent iCOM control system.

Features

Modular and scalable Liebert EXM UPS power protection
Flexible Vertiv VR racks
Vertiv rack PDUs
Thermal containment to isolate hot aisle and cold aisle airflows for optimum thermal performance
Automatic Transfer Switch (ATS) to reliably select normal or emergency power sources
Clean agent fire suppression with VESDA early smoke detection
Overhead infrastructure, including piping, electrical distribution, and fiber ducts.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

 

 

View the SmartMod in 3D

 

Partner Login

Language & Location