Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

SmartRow DCX

SmartRow DCX provides a complete data center in a row in just weeks not months. It combines four to fourteen racks with data center grade thermal management, UPSs, power management, monitoring and control technologies and cable management all in an enclosed room neutral system. With multiple ways to configure for future expansion, power and cooling redundancy levels and emergency ventilation – it’s a flexible solution to meet today’s needs while being prepared for the unknown of tomorrow.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
Warranty: Limited 1 year warranty on the entire SmartRow (data center).

Sustainability Spotlight

  • Reduces cooling power consumption up to 40% through contained airflow and high efficiency technologies
  • Save energy and water by eliminating the need for humidifiers, leading to a 13% reduction in annualized PUE
  • Significantly reduces overprovisioning and waste related to room upgrades and/or modifications

The SmartRow DCX platform intelligently leverages Vertiv’s existing technologies and capabilities to offer a pre-engineered solution that outperforms and delivers more value to customers than individually. The platform leverages the DCE rack, MPH2 rack-PDU, MB power distribution, APM UPS, and CRV cooling technology as the foundation to its pre-defined modules. The core row based equipment requires factory modifications to accommodate the Expansion Channels, ensure proper functionality and thermal stability. As a result, retrofitting existing equipment in the field is not possible.  

Benefits

Easily selectable complete row based data center.
Standardized design following best practices. 
Easily repeated at multiple, distributed sites
Rapid deployment in weeks, not months.
Simple modular expansion. 
Avoids costly room renovations 
Highly energy efficient.

Features

Cost to Deploy and Operate
 Reduce required room modifi cations to support IT
Reduce engineering services, permitting, construction and installation costs
 Reduce real estate cost by minimizing the footprint required for equipment supporting IT
High-effi ciency cooling architecture reduces energy costs.
Time to Deploy​
 Reduce time required for design and permitting.
Reduce time for implementation of room modifi cations.
Reduce time for equipment selection, confi guration and installation.
Risk Management​
Reduce downtime risk with robust redundancy capabilities including backup ventilation, and maximization of factory integration.
Reduce downtime risk with remote monitoring and management.
Reduce complexity through unnecessary variability in equipment, confi guration and installation.
 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location