Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Trinergy™

Vertiv™ Trinergy™ is Vertiv’s most reliable, resilient and efficient UPS in its product class, building on a legacy of exceeding Tier IV data center power chain availability. With over 40 years of technical innovation and globally proven experience, the Vertiv™ Trinergy™ UPS sets new standards in performance, modularity, resilience, reliability, and efficiency.

Know more
Key Benefits
• Unmatched Reliability: Designed for unparalleled reliability and resilience, making it Vertiv’s most resilient UPS in its class. • High Density Power: Delivers more power in a single block compared to existing products, ideal for supporting high-density applications, including Artificial Intelligence. • Optimized High-Power Solution: Meets global standards with optimized performance and easy installation. • Modular Flexibility: Best-in-class modular UPS offering maximum flexibility, from room-based setups to pre-fabricated deployments. • Energy Source Integration: Ready to integrate with various energy and backup power sources, including lithium-ion and nickel-zinc batteries. • Global Availability: Designed, manufactured, and tested to be available worldwide. • Ease of Deployment: Features skid-mount and containerized power solutions for simple and quick deployment. • Rich digital experience: Service empowered by data across entire lifecycle with Life™ Advanced Incident Management and Condition Based Maintenance • Hot Serviceability: Ensures no interruption during maintenance or power upgrades, thanks to hot and easy serviceability.
Best Suited For:
  • Data Center/Colocation/Hosting
Tools & Selectors
Select, compare, or configure UPS systems and models
UPS Selector
Interactive product selector for single-phase UPS
UPS/Battery Upgrade Services
Explore options to maintain Liebert® GXT & Liebert® PSI UPS
Liebert® EXL S1 360 Interactive Experience
Visualize and explore key features and benefits of the Liebert® EXL S1 UPS

Elevating performance, modularity, resilience, reliability and efficiency for your power needs. Vertiv™ Trinergy™ is the next-gen system built on a history of exceeding Tier IV data center power chain availability and over 40 years of technical innovation and global field-proven experience.

Model Specifications Overview
1.5MW 480V
2013 mm   201.22 in   41.26 in   10701 lbs  
2.5MW 480V
79.25 in   251.65 in   41.26 in   13206 lbs  
2MW 480V
79.25 in   224.84 in   41.26 lbs   12024 lbs  

Benefits

• Reliability and Resilience • High-Density Power Solution • Modular Flexibility • Seamless Energy Integration: • Advanced Monitoring and Easy Serviceability • Quick and easy deployment • Unmatched Reliability: Designed for unparalleled reliability and resilience, making it Vertiv’s most resilient UPS in its class. • High Density Power: Delivers more power in a single block compared to existing products, ideal for supporting high-density applications, including Artificial Intelligence. • Optimized High-Power Solution: Meets global standards with optimized performance and easy installation. • Modular Flexibility: Best-in-class modular UPS offering maximum flexibility, from room-based setups to pre-fabricated deployments. • Energy Source Integration: Ready to integrate with various energy and backup power sources, including lithium-ion and nickel-zinc batteries. • Global Availability: Designed, manufactured, and tested to be available worldwide. • Ease of Deployment: Features skid-mount and containerized power solutions for simple and quick deployment. • Rich digital experience: Service empowered by data across entire lifecycle with Life™ Advanced Incident Management and Condition Based Maintenance • Hot Serviceability: Ensures no interruption during maintenance or power upgrades, thanks to hot and easy serviceability.

Features

• One Global Platform (CE & UL) • Modular Architecture, 500kVA Cores • Three Operating Modes • Integrated Back-feed Disconnect and DC Ground Fault Detection • Configurable building blocks • Increased Efficiency with high power solution • Extended Backup Time Configurations • 200kAIC Withstand Rating • Distributed Battery Configurations • Independent Core Controls • Self-Isolating Cores • Hot Serviceability at Power Cell Level • Black-Box Recorder • Vertiv™ LIFE™ Services with extended dataset • Simplified Firmware Update • Improved HMI User Experience • Unmatched Reliability: Designed for unparalleled reliability and resilience, making it Vertiv’s most resilient UPS in its class. • High Density Power: Delivers more power in a single block compared to existing products, ideal for supporting high-density applications, including Artificial Intelligence. • Optimized High-Power Solution: Meets global standards with optimized performance and easy installation. • Modular Flexibility: Best-in-class modular UPS offering maximum flexibility, from room-based setups to pre-fabricated deployments. • Energy Source Integration: Ready to integrate with various energy and backup power sources, including lithium-ion and nickel-zinc batteries. • Global Availability: Designed, manufactured, and tested to be available worldwide. • Ease of Deployment: Features skid-mount and containerized power solutions for simple and quick deployment. • Rich digital experience: Service empowered by data across entire lifecycle with Life™ Advanced Incident Management and Condition Based Maintenance • Hot Serviceability: Ensures no interruption during maintenance or power upgrades, thanks to hot and easy serviceability.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location