Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Samsung Lithium-ion Batteries

Lithium-ion batteries are tested and qualified for Liebert UPS applications.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
Tools & Selectors
Select, compare, or configure UPS systems and models
UPS Selector
Interactive product selector for single-phase UPS
UPS/Battery Upgrade Services
Explore options to maintain Liebert® GXT & Liebert® PSI UPS
Liebert® EXL S1 360 Interactive Experience
Visualize and explore key features and benefits of the Liebert® EXL S1 UPS

Vertiv offers energy storage systems for many UPS products which are UL listed. Each has been tested and verified to work with each of UPS systems. Individual web pages are available to offer more information.

Model Specifications Overview
Lithium-Ion Batteries (Samsung)
81 in   26 in   24 in   1200 lbs  

Benefits

These technologies can offer certain benefits such as:
Less total cost of ownership
Higher cycle counts than previous technologies
Providing footprint for additional revenue generating equimpent
Reduced cooling costs
Fewer replacements over the life of the UPS
 

Features

Features to compare between various technologies include:
Runtime
Power Density
Footprint
Weight savings
Cycle count
Reliability
Initial cost
Total Cost of Ownership
Operating temperature
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Can any type of energy storage be used with your UPS systems?
A
A specific energy storage solution must be tested and verified by the factory before you can rely on it for proper interface and operation to our UPS systems. Do not trust a third party who may tell you otherwise.
Q
Are there other types of energy storage products not shown on the web page?
A
There are numerous energy storage technologies and products on the market and our team of experts are constantly evaluating new technology. Please contact your local sales representative if you'd like to ask about something not shown on our web pages.
Q
Aren't lithium-ion batteries unsafe?
A
The chemistry used in our UL listed lithium-ion battery solutions is not the same as the chemistry used in consumer grade products that have presented serious safety concerns. The UL listing includes not only the batteries but the battery management system and as a packaged solution are designed for safety.
Q
How do you integrate lithium ion batteries into your UPS solutions?
A
With a thorough testing and qualification process, we simulate operating behaviors under many situations. Users can be assured that they will receive an integrated energy storage solution.
Q
Which is better - flywheels or lithium-ion batteries?
A
There is no easy answer for all. It depends on your particular power system design, your needs and your goals. Please contact your local Vertiv sales office for assistance in selecting the optimal solution for your application.
Partner Login

Language & Location