Vertiv™ Geist™ UPDU, Universal Power Distribution Unit
The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately). The Universal PDU supports common AC power configurations ranging from 16A-60A and 120V-415V. Available in basic to intelligent models featuring advanced remote power and environmental monitoring and optional outlet level switching. The universal design simplifies critical IT infrastructure deployments by allowing a single model to be installed globally.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Power/Gas Transmission and Distribution
Vertiv™ Geist™ UPDU, Universal Power Distribution Unit
The Universal PDU is a versatile rack power distribution unit featuring a universal input and detachable Facility Side Cable (sold separately). The Universal PDU supports common AC power configurations ranging from 16A-60A and 120V-415V. Available in basic to intelligent models featuring advanced remote power and environmental monitoring and optional outlet level switching. The universal design simplifies critical IT infrastructure deployments by allowing a single model to be installed globally.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Power/Gas Transmission and Distribution
Specifications
Vertiv™ Geist™ UPDUs are available in 11kW and 22kW max power load capacities in both vertical and horizontal form factors with various receptacle combinations and monitoring options. To view the full list of available models visit the rPDU Finder.
VP7UU0A0
|
||||||||
---|---|---|---|---|---|---|---|---|
11kW max | Defined by FSC | Defined by FSC | 30 U-Lock C13, 6 U-Lock C19 | Rack | 72 in | 2 in | 2.6 in | 27 lbs |
See more product information | ||||||||
VP7UV0A0
|
||||||||
22kW max | Defined by FSC | Defined by FSC | 18 U-Lock C13, 12 U-Lock C19 | Rack | 72 in | 2 in | 2.6 in | 25 lbs |
See more product information | ||||||||
VP4UU0A1
|
||||||||
11kW max | Variable | Variable | 42 Combination Outlets C13/C19 | Rack | 72 in | 2 in | 2.25 in | 22 lbs |
See more product information | ||||||||
VP4UV0A2
|
||||||||
22kW max | Variable | Variable | 30 Combination Outlets C13/C19 | Rack | 66.25 in | 2 in | 2.5 in | 21 lbs |
See more product information |
Benefits
![](/4a2884/globalassets/products/critical-power/power-distribution/vertiv-geist-facility-side-cable/infographic-updu-800x600.jpg)
Features
![](/49ddd4/globalassets/products/critical-power/power-distribution/vertiv-geist-updu-universal-power-distribution-unit2/compliance-updu-800x600-features-ig-for-fsc.png)
- Vertiv Geist Power Distribution Units Switched, Unit and Outlet Monitored Upgradeable Installer User Guide.pdf
- Vertiv Geist Upgradeable PDU and Universal PDU Quick Installation Guide (SL-70646).pdf
- Geist™ PDU IMD Modules Replacement Guide SL-70545.pdf
- Vertiv™ Geist™ Rack Power Distribution Unit Installer User Guide equipped with Firmware 6.x.x. SL-71211.pdf
- Geist™ API Specification API Specifications SL-70874.pdf
- Vertiv Geist Rack PDU Channel Handout SL-70676.pdf
- Vertiv™ Geist™ Product Overview Brochure.pdf
- Vertiv™ Geist™ UPDU and FSC Handout SL-70516
- Vertiv Geist Rack PDU Color Coded Outlet Guide SL-26403.pdf
- Universal Rack Power Distribution Unit (UPDU) Application Brief
- Vertiv™ Geist™ Environmental Monitoring Product Overview Brochure.pdf
- Vertiv™ Geist™ Product Overview Brochure (SL-70412)
- Vertiv RFCode R175-0010 Rack PDU Sensor Data Sheet.pdf
- R175-0010 Rack PDU Sensor for Vertiv Geist rPDU Application Brief (RF Code).pdf
- Vertiv Rack PDU Brochure SL-20881
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.