NetSure IPE Series
The NetSure IPE Series is ideal for use in network edge applications including 5G, DAS, and multi-dwelling units (MDUs). Rapid deployment outdoors is easy since the unit is hardened and does not require a separate housing for protection against the elements.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
NetSure IPE Series
The NetSure IPE Series is ideal for use in network edge applications including 5G, DAS, and multi-dwelling units (MDUs). Rapid deployment outdoors is easy since the unit is hardened and does not require a separate housing for protection against the elements.
- Telecom
Specifications
The high efficiency NetSure IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.
R48-1000C
|
|||||||
---|---|---|---|---|---|---|---|
1000 W | 20 A | -54 VDC | 100-250 VAC | 14.2 in | 7.1 in | 3.5 in | 11.0 lbs |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.