Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

AI-optimized infrastructure for every industry

From hyperscale to healthcare, Vertiv™ 360AI delivers the power, cooling, and expertise to enable the next generation of AI.

Contact us

Why Vertiv™ 360AI?

Cloud icon
Cloud, Hyperscale and Colocation
Close alignment with AI chip providers’ roadmaps, with the ability to customize at scale. Backed by decades of design, build, and commissioning expertise, Vertiv enables lower costs, improved manageability, and faster deployment.
Enterprise icon
Enterprise
Deep vertical expertise with consulting and support throughout the AI adoption journey. Rapid configuration capabilities and trusted partner ecosystems help enterprises expand quickly from core to edge.
Communications icon
Communications networks
Flexible architectures and turnkey deployment models designed for small cell, macro site, and central office environments. Intelligent systems simplify network management while enabling innovation.
Commercial icon
Commercial & industrial
High-level protection for mission-critical operations in healthcare, manufacturing, and transportation. Solutions are tailored to performance and budget needs, supported by expert technical teams ready to respond quickly.
AI reference design image

New AI architecture design

Download Vertiv’s energy-efficient cooling and power reference architecture for the NVIDIA GB300 NVL72 platform, available as SimReady assets in NVIDIA Omniverse blueprint.

Key specs:

  • Capacity: 2.5 MW | Redundancy: 4 to make 3 (power), N+1 (cooling)
  • Rack density: 16 racks @ 142kW, 24 racks @ 10kW
  • Cooling: 77% Liquid (Direct-to-Chip), 23% Air
  • Power distribution: 33kVA DC shelves, 400A busbars, 500kVA PDUs
  • UPS: 1000kVA for IT, 240kVA for facility
  • Supports: NVIDIA Blackwell DGX SuperPOD architecture

Download the full reference design

Retrofit designs

 

Whether testing a new AI model or upgrading on-premises infrastructure, these ready-to-order retrofit designs streamline your next deployment.

Get a quote modal

<

Quotable designs optimized for retrofits

Total rack density Total rack count Total deployment size Design ID Cooling technology
NA EMEA ASIA
40kW 4 160kW 4X160R N/A 4X160RA Air
70kW 1 70kW 1L88R 1L88RE 1L88RA Liquid + Air
100kW 1 100kW 1L100R 1L100RE 1L100RA Liquid + Air
100kW 4 400kW 4L400R N/A 4L400RA Liquid + Air
100kW 4 400kW 4XL400 4XL400E 4XL400A Liquid + Air
100kW 5 500kW 5L500 5L500E 5L500A Liquid + Air
100kW 12 1200kW 12XL1200 12XL1200E 12XL1200A Liquid + Air
100kW 14 1400kW 14L1400 14L1400E 14L1400A Liquid + Air
115kW 1 132kW N/A 1XL115E N/A Liquid + Air

Reference designs

 

Vertiv's reference designs give you a clear starting point for AI data center builds and simplify integration for high-density workloads.

Design for new builds

Total rack density Total rack count Total deployment size Ref. GPU type Design ID Cooling technology
NA EMEA ASIA
30kW 4 120kW H100 RD02 Air
20kW 18 360kW H100 RD002 RD002E RD002A Air
40kW 10 360kW H100 RD003 RD003E RD003A Air
30kW 4 120kW H200 RD05 Air
40kW 4 160kW B200 RD08 Air
60kW 10 600kW B300 RD10 Air
142kW 13 1.3MW GB300 RD018 RD018E RD018A Liquid + Air
142kW 72 5.2MW GB300 RD019 RD019E RD019A Liquid + Air
130kW 108 7MW GB200 RD020 RD020E RD020A Liquid + Air
130kW 18 1.2MW GB200 RD021 RD021E RD021A Liquid + Air
58kW 10 500kW B200 RD024 RD024E RD024A Air
142kW 40 2.5MW GB300 RD027 RD027E RD027A Liquid + Air
142kW 64 5MW GB300 RD028 RD028E RD028A Liquid + Air
142kW 80 5MW GB300 RD029 RD029E RD029A Liquid + Air
142kW 128 10MW GB300 RD030 RD030E RD030A Liquid + Air

Built for the future of AI

Vertiv™ 360AI designs are engineered for tomorrow’s AI workloads. Scalable to 1MW per rack, they offer flexible thermal and modular power configurations to meet evolving demands across industries.

Frequently asked questions



What workloads is Vertiv™ 360AI optimized for?

Vertiv™ 360AI is designed for high-density AI workloads, including NVIDIA Blackwell DGX SuperPOD deployments. It supports up to 2.5 MW IT load with advanced power and cooling configurations.

Can I customize the reference design?

Yes. The design supports multiple thermal configurations (chilled water, direct expansion with refrigerant, and packaged systems) and modular power components, allowing customization based on site requirements and workload demands.

What cooling options are available?

Three thermal options are available:
Option 1: Chilled water with liquid-to-liquid CDU (XDU1350, CW205, FF3135)
Option 2: Direct expansion with refrigerant CDU (XDM300, DA265, MCV430)
Option 3: Packaged air and liquid cooling with CDU (DH400, XDU1350)
Each option supports N+1 redundancy and is designed to maintain optimal fluid temperatures around 23.8°C (75°F).

How does the AI Design Selector work?

It maps your workload to scalable power and cooling configurations, including:

  • 4x 1000kVA UPS units (4-to-make-3 redundancy)
  • 2x 240kVA UPS for facility systems (2N configuration)
  • 8x 500kVA PDUs for rack-level distribution
  • 400A busbars and 33kVA DC power shelves per rack

PORTALS

Language & Location