Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv™ VRC-S Your Edge-Ready Micro Data Center Solution

August 13, 2020

The Vertiv™ VRC-S is a pre-integrated, enclosed micro data center solution designed to be up and running at an edge or other small site in a matter of days. Available in eight pre-built standard sizes with two voltage options (120V or 208V), the solution incorporates a rack power distribution unit (PDU), monitoring software, and the new Vertiv™ VRC self-contained rack cooling unit in an enclosed standard IT rack.

View the Vertiv VRC-S Product Page
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location