Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv™ Micro Data Centers: Speed Deployment, Cut Costs

June 30, 2022

Easy to deploy and requiring a minimal footprint, these integrated data centers, or self-contained rack solutions, power, cool and monitor your system to ensure your business is always up and running.

What is a micro data center? Easy to deploy and requiring a minimal footprint, these integrated data centers, or self-contained rack solutions, power, cool and monitor your system to ensure your business is always up and running. You’re getting a complete data center infrastructure solution with fully compatible components, which means it can be installed and deployed in hours rather than days. Vertiv Micro Data Centers are the all-in-one edge micro data center solution you’re looking for. They also offer an unmatched level of reliability that only Vertiv, one of the most trusted data center infrastructure companies in the industry, can offer.

Vertiv’s single-rack micro data centers and multi-rack micro modular data centers fully integrate all sub-systems for a turnkey solution. They offer power protection and distribution, cooling, and intelligent, outlet-level monitoring where you need it when you need it. And because every situation comes with unique constraints and specifications, Vertiv designs many pre-built micro and micro modular data center options to meet your specific needs to suit every environment.
Vertiv has edge computing micro data center solutions optimized for commercial, retail, and office environments that are compact and deploy quickly.

Vertiv also has micro data center designs built for rugged industrial conditions, like factory floors, which offer a secure enclosure protecting sensitive equipment from particulates and unauthorized access. Vertiv’s micro modular data centers are built for distributed edge sites that require multiple racks, like schools, universities, and financial institutions. All Vertiv solutions are designed to work together and arrive as one solution for set-up in minutes, not weeks. And, once up and running, they are designed to offer significant energy savings.

Vertiv Micro Data Centers are plug-and-play solutions that offer powerful computing capacity in a small physical footprint and three-fourths of Fortune 500 companies trust Vertiv for their data center infrastructure needs.

So, trust your ever-growing computing needs to the highly adaptable, easy-to-deploy, and incredibly reliable Micro Data Centers from Vertiv.

To learn more, visit Vertiv.com/MicroDataCenter 

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location