Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Tools & Applications

Vertiv Modular Designer

Experience the capability to create and configure your Prefrabricated Modular Data Center with our tool and unlock the full potential of this easy and intuitive platform for designing an all-in-one data center.

Vertiv UPS Interactive Runtime Tools

Access an interactive graph providing detailed run time information for various load levels and extended runtime battery cabinets for the Liebert PSI5, Liebert GXT5, Liebert ITA2, Liebert EXS UPS systems.

rPDU Finder

Use the PDU Finder to locate the power strip you require based on a variety of configuration options. Start your search by selecting your country of origin.

IT Management and Rack PDU Product Selectors

The tools will help you select the right KVM, rack PDU, or small UPS for your requirements.

SmartRow 360

The SmartRow DCR is a comprehensive self-contained, pre-engineered, highly efficient package that reduces the time, complexity, and cost associated with planning, deploying, and operating row-based installations. The SmartRow offering puts you in control. It features the industry's finest power, cooling and management technologies that can work in virtually any room – and it can be deployed in just weeks.

Channel Product Selector

Use the Vertiv Channel Selector tool to find the best Rack PDU, IT Management, or Single Phase UPS solution to meet your needs

Free Cooling Economizer Calculator

The Liebert DSE free cooling system is a breakthrough technology that reduces both energy and water consumption. It is the first pumped refrigerant economization system for data centers, providing free cooling throughout much of the year in many locations. Using the Free Cooling Economization Calculator, you can see how much economization is estimated based on geographic location, loads and other operating parameters. These calculations are estimates and should not be construed as results you would achieve in an actual installation.

PARTNERS
Partner Login

Language & Location