Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

solutions builder

Commercial

Commercial locations are climate-controlled environments with air conditioning in place for human comfort with temperature, humidity, and air quality control challenges putting IT equipment at risk of damage from uncontrolled heat, dust, or moisture.


Common Challenges

  1. Complex integrations of diverse multi-vendor products take an extended amount of time to deploy with limited onsite technical expertise delaying operations and reducing potential revenue.
  2. Standard HVAC solutions found in retail spaces can not support installed IT equipment causing equipment to overheat and fail prematurely.
  3. Power delivered to retail spaces is not optimal for IT equipment causing servers and network gear to shut down abruptly leading to data loss.
  4. Limited access to redundant power sources and insufficient battery backup to support critical equipment during a power outage leads to unplanned downtime.
  5. Little to no monitoring and management in distributed IT sites increases maintenance costs as technicians must be contracted to respond to service and maintenance needs.

Typical Applications

Commercial locations are spaces lacking physical security with open public access where dedicated thermal, power, and airflow management has not been integrated into the space such as:

  • Point of Sale Station
  • Kiosk
  • Converted Closet
  • General Access Area
  • Retail Stock Room

* Note: For converted closet or space reference designs refer to Small Office environment

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Wall

Single wall mounted cabinet integrated with necessary hardware to support IT gear.


Reference Design No. 1

Description

Essential Commercial and Office 12U Wall-Mount 800VA Capacity

Download
Reference Design No. 2

Description

Enhanced Commercial and Office 12U Wall-Mount 1000VA Capacity

Download
Reference Design No. 3

Description

Premier Commercial and Office 12U Wall-Mount 1500VA Capacity

Download
Reference Design No. 10

Description

Essential Commercial and Office 15U Wall-Mount 750VA Capacity

Download
Reference Design No. 11

Description

Enhanced Commercial and Office 15U Wall-Mount 1000VA Capacity

Download
Reference Design No. 12

Description

Premier Commercial and Office 15U Wall-Mount 1500VA Capacity

Download

Solution: Rack

Single floor mounted cabinet integrated with necessary hardware to support IT gear.


Reference Design No. 13

Description

Essential Commercial and Office 42U Rack 1500VA Capacity

Download
Reference Design No. 14

Description

Enhanced Commercial and Office 42U Rack 2200VA Capacity

Download

Solution: Contained Rack

Single floor mounted cabinet integrated with necessary hardware to support IT gear, contained to prevent mixing of conditioned air with unconditioned air.


Reference Design No. 15

Description

Premier Commercial and Office 42U Rack 6kVA Capacity

Download

Solution: Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment.


Reference Design No. 16

Description

Essential Commercial and Office 42U 3 Rack Row 20kVA Capacity

Download

Solution: Sealed Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, sealed to prevent environmental disturbances such as water, dust, or debris from entering the system.


Reference Design No. 17

Description

Enhanced Commercial and Office 42U 3 Rack Row 20kVA Capacity

Download
Reference Design No. 18

Description

Premier Commercial and Office 42U 3 Rack Row 20kVA Capacity

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback
PARTNERS
Partner Login

Language & Location