Small IT rooms support business-critical workloads, but many still rely on comfort cooling designed for people, not IT equipment that runs around the clock. The gap creates hotspots, wasted energy, and downtime risk.
Dedicated IT cooling is engineered for these environments, with precise airflow and thermal control built for continuous operation. For businesses running critical operations out of a server room or network closet, dedicated IT cooling delivers the reliability workloads require, with room to scale when ready.
What is dedicated IT cooling?
Dedicated IT cooling refers to systems engineered specifically for IT equipment. These units manage continuous heat loads with stable temperatures, efficient airflow, and reliable year-round operation (see Figure 1).
Figure 1. 3D rendering of a Vertiv™ CoolPhase Wall unit application, with a condensing unit rejecting heat. Vertiv™ CoolPhase Wall is available with indoor or outdoor heat-rejection options.
Source: Vertiv
Where uptime depends on the right cooling
Network closet
Heat builds fast in confined spaces with limited airflow, putting network availability at risk.
Server room
Servers, storage, and networking gear generate significant heat and cooling gaps increase downtime risk.
Branch office
Repurposed, unstaffed spaces house business-critical IT equipment, where cooling failures can go undetected.
Distributed facility
Clinics, offices, and warehouses rely on IT for patient care, public services, and finance operations, so downtime has real consequences.
Dedicated IT cooling vs. Comfort cooling
Comfort cooling and dedicated IT cooling both cool a space. What separates them is how each handles airflow, capacity, and continuous demand.
| Feature | Dedicated IT cooling | Comfort cooling |
| Airflow | Delivers more than 150 cubic feet per minute per kilowatt (CFM/kW) across the full rack height, reaching equipment intakes and returning air effectively. | Delivers approximately 100 CFM/kW, below the ~150 CFM/kW servers require. Air often recirculates before reaching equipment at rack depth. |
| Effective cooling capacity | 90 to 100% of capacity goes directly to cooling IT equipment. | Dedicates up to 40% of capacity to humidity control rather than IT cooling. Systems must be oversized to meet demand, increasing energy consumption by up to 35%. |
| 24/7/365 operation | Industrial-grade compressors withstand constant, year-round demand. | Intermittent-duty components are prone to failure under continuous loads. |
| Monitoring and redundancy | N+1 configurations with real-time alerts and automated failover protect uptime. | Single-point-of-failure design with limited alerting. Incidents may go undetected until equipment is affected. |
| Refrigerant compliance | Utilizes low global warming potential (GWP) refrigerant (R-32) which meets regulatory requirements. | May use higher GWP refrigerants facing phase-down. |
| Design and serviceability | Engineered with a steel cabinet and steel fan blades meant to be serviced, extending the product's lifespan. | Can be serviced, but with a plastic cabinet and plastic or polymer fans, the excess wear and tear from cooling IT equipment causes faster breakdowns and more frequent unit replacement. |
How dedicated IT cooling works
The performance differences in the comparison come down to how the system operates. Dedicated IT cooling works through three continuous functions, each with a specific job.
Cool air delivered to equipment
Cool air flows directly to equipment intakes across the full rack height. Cooling units capture return air before recirculation.
Heat rejected outside the space
Industrial-grade compressors run year-round, rejecting heat outside* at outdoor temperatures as low as -31°F or as high as 118°F.
Conditions monitored continuously
Connected monitoring platforms alert staff when conditions drift, enabling faster response to thermal events.
*Vertiv also offers plenum-approved indoor heat rejection solutions.
Dedicated IT cooling form factors
Dedicated IT cooling comes in form factors sized for constrained spaces.
Wall mount
Small server rooms and network closets. Up to 11 kW, zero floor footprint.
Ceiling mount
Where wall space is limited or a slightly higher capacity is needed. 3.5 to 28 kW.
In row
Higher-density rack environments. 30 to 40 kW, deployed within the row.
Dedicated IT cooling by industry
Across industries, small IT environments support operations where downtime has real consequences.
What to look for in a dedicated IT cooling system
How much heat does the server room generate?
When sizing server room cooling, account for every source of heat in the room: servers, networking gear, lighting, and heat entering through external walls. While individual, low-density server racks typically run 5 to 11 kW, they are only part of the total heat load. Size cooling capacity for the entire room rather than rack density alone.
Where can the IT cooling unit go?
Server room cooling systems are available in wall-mount, ceiling-mount, and in-row configurations designed for the physical constraints of small IT spaces. The form factor determines the installation approach and the heat rejection path.
Does server room cooling need to run when the building’s cooling system is off?
IT equipment can continue generating heat when building comfort cooling systems cycle off during evenings, weekends, and colder months. With built-in redundancy, server room cooling units are designed for continuous, year-round operation to support critical IT equipment.
Can IT staff monitor server room conditions remotely?
Server room cooling units connect to monitoring platforms and send automated alerts when conditions drift. Unlike comfort cooling, IT cooling provides remote visibility into server room conditions, helping staff respond before equipment is affected.
Will the load grow?
IT cooling systems with turndown capability operate efficiently at reduced capacity today and can scale as workloads increase. N+1 configurations protect against failure and allow capacity rotation to extend equipment life.
Does the IT cooling unit meet environmental and certification standards?
Server room cooling systems increasingly use low GWP refrigerants that meet current requirements and support upcoming phase down mandates. Air-Conditioning, Heating, and Refrigeration Institute (AHRI)-certified performance ratings independently verify cooling capacity claims, helping organizations evaluate cooling performance with greater confidence.
Vertiv™ server room cooling solutions
A wall-mount split system cooling solution for small technical rooms, server rooms, and edge computing applications.
Provides dedicated cooling for IT equipment without taking up valuable floor space and designed specifically for edge computing and small IT spaces, offering high efficiency cooling.
A high‑efficiency, row‑based 30-40 kW cooling solution for high‑density data centers. It is integrated within a row of racks, delivering precise IT cooling while optimizing floor space.
Dedicated IT cooling, within a complete end-to-end solution
Vertiv delivers an integrated ecosystem of power, cooling, and containment all backed by our global services designed to support reliable and efficient operation of your critical environments.
Containment
Modular rack solutions with integrated cable management and optional air containment.
Cooling
Purpose-built for IT heat loads. Room and row-based configurations with intelligent controls.
Power
Reliable backup power in compact, rack-ready designs with scalable runtime options.
Monitoring & services
Remote monitoring, intelligent alerts, and access to certified Vertiv technicians.
See how server room cooling becomes part of a complete, pre-engineered solution. Explore Vertiv™ SmartRow™ 2.
Contact a Vertiv representative
Vertiv sizes, deploys, and monitors dedicated IT cooling for server rooms and small IT spaces, from first assessment to full lifecycle support.