Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv and the Open Compute Project (OCP)

Redefining how AI workloads are powered, cooled, and scaled open, efficient, and ready for tomorrow.

 

As an active member of the Open Compute Project (OCP), Vertiv collaborates with industry leaders to advance open standards and innovative designs that enhance the efficiency, scalability, and sustainability of modern data centers.

Through its participation in OCP, Vertiv contributes expertise in power, cooling, and IT management systems — helping shape the next generation of infrastructure optimized for high-performance computing and cloud environments.

intro image ocp
 

Why Vertiv for your OCP Project?

Icon 1

Purpose-built with OCP principles

Designed in alignment with Open Compute Project (OCP) principles, these racks, DC power shelves, and cooling units embody efficiency, scalability, and interoperability at every level. With a footprint of 600 x 1,068 mm and a height of 2,236 mm, OCP-validated rack enclosures provide maximum compatibility and efficiency for next-generation data centers. Each rack is purpose-engineered to support advanced power architectures such as 48VDC and 12VDC, providing the flexibility required by modern data center designs.
Effective cooling is essential for maintaining performance and energy efficiency in high-density deployments — and we address this with integrated OCP-compliant cooling solutions optimized for thermal management and scalability.

Icon 2

Integrated infrastructure ecosystem

Vertiv provides a complete, integrated ecosystem around the OCP deployment. This includes power distribution, monitoring, cooling, and management — all designed to work seamlessly together. Our power systems include OCP-compliant busways, power shelves, and rectifiers. Intelligent monitoring and management tools such as serial consoles, provide full visibility and control of the physical and IT infrastructure. Through pre-integration and factory testing, we deliver solutions that are ready to deploy and easy to scale, whether at the edge or in large data centers.

Icon 3

Efficiency, cooling, and future-readiness

As data centers move toward higher densities, cooling becomes an even more critical part of the solution. Vertiv provides multiple cooling options designed to work efficiently with OCP deployments, including air-cooled rack- and row-based solutions, coolant distribution units (CDUs), rear door heat exchangers, and in-rack liquid manifolds. Vertiv's collaboration with industry partners on projects, such as Google's Project Deschutes CDU, demonstrates our expertise in liquid cooled systems, offering open standards for data center facility designers and enabling broader liquid cooling adoption while balancing performance, reliability, and energy efficiency.

Icon 4

Proven global experience and support

Vertiv supports some of the largest data center and cloud operations in the world, offering consistent quality and service in over 130 countries. Our global manufacturing and service presence ensures reliable delivery, spare parts availability, and 24/7 technical support. Vertiv’s project management teams handle every stage — from design and build to deployment and maintenance — enables your OCP deployment roll-out is smooth, standardized, and supported wherever you operate.

Where OCP innovation meets Vertiv engineering solutions

Engineered for OCP compliant AI infrastructure

 

Open, scalable, and efficient.

Vertiv’s OCP ORv3 rack solutions deliver standardized, high-efficiency power and cooling architectures that accelerate deployment and simplify integration across open compute environments.

Ideal for: cloud, enterprise, and colocation workloads built on OCP standards.

Vertiv and NVIDIA: AI-ready reference architecture

 

Purpose-built for accelerated computing.

Our MGX rack platform supports NVIDIA NVL72, and RTX servers with integrated liquid cooling, DC power distribution, and high-density design — enabling performance, reliability, and rapid deployment for AI and HPC clusters.

Ideal for: NVIDIA GBx00 SuperPODs, AI training, and inference workloads.

Complete power, cooling, and services for AI

 

Retrofit legacy infrastructure with AI-ready systems.

Vertiv™ 360AI retrofit designs include a comprehensive portfolio of retrofit-ready IT infrastructure solutions – including racks, power, cooling, and services—designed to help data centers seamleassly integrate high-density AI computing. Your answer to easy to transition to AI-ready infrastructure.

Ideal for:  Finance/Insurance, Healthcare, Industrial & Manufacturing, Government, Higher education, Colocation Data Centers

Maximizing whitespace with OCP components

Event

2026 OCP Global Summit

VSan Jose, California
October 12–15, 2026

Learn more

References

Vertiv has been a powerful voice in the Open Compute Project, contributing to product development, serving on multiple OCP committees, co-authoring several papers, and presenting on various topics at Open Compute events.

Contact a Vertiv representative

Please complete this form and a Vertiv representative will get back you as soon as possible.

Partner Login

Language & Location