Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Stream IT and they will come

GET THIS CLOSE TO THE EDGE

When latency becomes a real issue and milliseconds of downtime equals millions in lost revenue, you can rely on Vertiv for reliable mission critical Edge infrastructure.

When designing your data center, it is important to carefully select solutions that you can count on. This core product set will ensure your Edge data center is powered reliably and quickly from the beginning.

The Edge

Begin with the Rack

A globally available rack with tool-less features throughout for speedy deployments.

  • 2.5” more usable depth than similar racks
  • Premium global rack solution
  • Supports high-density architectures
  • Standard sizes w/ TAA & shock packaging options
  • Tool-less top and side panels
  • Comprehensive range of accessories
Learn More
 
 
 

Power Your Equipment

Power perfectly configured for your IT application

  • 60°C working ambient variants for high temperature environments
  • Compact size to install in tight spaces
  • Color-coded U-Lock system to secure power cords and avoid accidental disconnections
  • Reduces energy costs while increasing efficiency
  • 3-year warranty, 5-year warranty if registered after purchase
Learn More
 
 

Ensure Reliable Power

High Performance Line Interactive UPS for Network Power Protection

  • 800VA to 5kVA
  • Scalable runtime with matching external battery packs
  • Rack/Tower convertible (compact 2U design)
  • 0.9 output power factor
  • SNMP communication option
  • Controllable outlets and LCD screen
  • Full range of accessories and services
Learn More
 
 

FIND A VERTIV PARTNER

Select the button below to locate a sales partner near you.

Find Sales Partners
PARTNERS
Partner Login

Language & Location